Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TLV75740PDRVR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device TLV75740PDRVR TLV75740PDRVR
Package name DRV DRV
Package type WSON WSON
Pins 6 6
SPQ 3000 3000
Reel diameter (mm) 178 180
Reel width W1 (mm) 8.4 8.4
A0 (mm) 2.25 2.3
B0 (mm) 2.25 2.3
K0 (mm) 1 1.15
P1 (mm) 4 4
W (mm) 8 8
Pin1 quadrant Q2 Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.