Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TPS2491DGS ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Type 1 Type 2
Device TPS2491DGS TPS2491DGS
Package name DGS DGS
Package type VSSOP VSSOP
Pins 10 10
SPQ 80 80
L (mm) 322 330
W (mm) 6.55 6.55
T (μm) 1000 500
B (mm) 3.01 2.88

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.