Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
| Type 1 | Type 2 | |
|---|---|---|
| Device | TPS60402DBVT | TPS60402DBVT |
| Package name | DBV | DBV |
| Package type | SOT-23 | SOT-23 |
| Pins | 5 | 5 |
| SPQ | 250 | 250 |
| Reel diameter (mm) | 180 | 178 |
| Reel width W1 (mm) | 8.4 | 9 |
| A0 (mm) | 3.2 | 3.23 |
| B0 (mm) | 3.2 | 3.17 |
| K0 (mm) | 1.4 | 1.37 |
| P1 (mm) | 4 | 4 |
| W (mm) | 8 | 8 |
| Pin1 quadrant | Q3 | Q3 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.