Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TPS62046DGQ ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Type 1 Type 2
Device TPS62046DGQ TPS62046DGQ
Package name DGQ DGQ
Package type HVSSOP HVSSOP
Pins 10 10
SPQ 80 80
L (mm) 330 331.47
W (mm) 6.55 6.55
T (μm) 500 3000
B (mm) 2.88 2.88

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.