Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TPS7H5001HFT/EM ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Device TPS7H5001HFT/EM
Package name HFT
Package type CFP
Pins 22
SPQ 25
L (mm) 506.98
W (mm) 32.77
T (μm) 9910
B (mm) NA

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.