Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | |
---|---|---|
Device | UCC23313QDWYRQ1 | UCC23313QDWYRQ1 |
Package name | DWY | DWY |
Package type | SOIC | SOIC |
Pins | 6 | 6 |
SPQ | 850 | 850 |
Reel diameter (mm) | 330 | 330 |
Reel width W1 (mm) | 16.4 | 16.4 |
A0 (mm) | 12.15 | 12.05 |
B0 (mm) | 5 | 5.08 |
K0 (mm) | 3.9 | 4 |
P1 (mm) | 16 | 16 |
W (mm) | 16 | 16 |
Pin1 quadrant | Q1 | Q1 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.