Isolated RS-485 transceivers
Highest working-voltage, highest noise immunity and smallest solution size
Browse by category
Explore our portfolio of basic and reinforced isolated RS-485 and isolated RS-422 transceivers based on a proprietary silicon dioxide (SiO2) insulation barrier for industry-leading performance. This family of products integrates the functionality of a digital isolator and RS-485 or RS-422 transceiver into one compact device.
Select by specification
Related categories
RS-485 and RS-422 transceivers without isolation
Featured isolated RS-485 transceivers
Technical Resources
How to Isolate RS-485 for Smallest Size and Highest Reliability (Rev. C)
How to Isolate Signal and Power for an RS-485 System (Rev. D)
Isolation certifications
Design & development resources
Small Form Factor, Half-Duplex With Isolated & Non-Isolated RS485 Interface Reference Design
RS485 (Isolated, Non-isolated) is a popular interface for the Grid Infrastructure space, and is one of the most important options on newly designed equipment. TIDA-00308 will enable customers to quickly evaluate and design with TI RS485 devices for 3 different application scenarios, with an (...)
Dual Isolated Half-Duplex RS-485 Repeater Reference Design
This reference design demonstrates a dual isolated, half-duplex repeater with data rate independent flow-control for long-haul RS-485 networks suitable for industrial applications. The design provides transient protection protecting the signal path against ESD, EFT, and surge transients specified (...)