Motor drivers

Driving innovation with smarter, safer and smaller motor-drive solutions

Browse by category

Our motor drivers simplify design, reduce board space and lower system cost. From integrated motor drivers with simple control interfaces to smart gate drivers and functional-safety devices, our products help you maximize motor performance. Our motor drivers feature smart gate drive and smart tuning technologies that maximize efficiency and reduce overall design time.

What makes our motor drivers different?

checkmark

Smooth and accurate motion

Achieve the quietest and most efficient motion control. Reduce your time to market with advanced tuning technologies, sensorless control and system-level integration.

checkmark

High power density

Get the most power in the smallest packages across all voltage and current options. Increase your design flexibility with our pin-to-pin multichannel options.

checkmark

Robust solutions

Boost system robustness with advanced features such as stall and open-load detection and power-off braking. Our quality drivers detect system faults and enable functional-safety system design.

Explore featured technologies for motor driver

Introduction to GaN IPMs

Intelligent power modules (IPMs) built with gallium nitride (GaN) enable higher power density and efficiency than traditional silicon metal-oxide-semiconductor field-effect transistors and insulated-gate bipolar transistors. 

Benefits:

  • >99% efficiency in the power stage eliminates the need for cooling components such as heat sinks, improving overall efficiency and reducing  motor-driver system size.
  • <150ns dead time and propagation delay, along with higher pulse-width modulation switching frequencies, reduce current distortion to improve acoustic performance.
Technical article
Achieving household energy efficiency and cost savings with GaN-based motor system designs
Explore how the intersection of GaN and BLDC motor systems can enhance the lives of consumers
PDF | HTML
White paper
How Three-Phase Integrated GaN Technology Maximizes Motor-Drive Performance
Read about GaN design considerations, and learn how GaN increases motor efficiency and power switches achieve motor-performance improvement
PDF | HTML
Video
Efficient GaN IPMs
Design more efficient, compact motor systems with the DRV7308 GaN IPM
Featured products for gallium nitride (GaN)
NEW DRV7308 ACTIVE 650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense
DRV7167 PREVIEW 100V 60A half-bridge GaN motor driver power stage

Introduction to smart gate drive

Smart gate drivers integrate passive components to reduce board size, design complexity and cost. The protection and configurability offered by smart gate drive improves design simplicity and brings a new level of intelligence to motor systems.  

Benefits:

  • Reduce system cost: Integrate up to 24 external components typically used in standard gate drivers to reduce printed-circuit-board size.
  • Reliable protection: Built-in MOSFET drain-source and gate-source fault detection to prevent false FET turnon caused by coupling.
  • Ease of use: Simplify design with integrated automatic dead time and programmable gate drive current to optimize electromagnetic interference.
White paper
Smart Gate Drive
This white paper provides a concise, high-level overview of Smart Gate Drive technology and its key benefits for motor drive system designer
PDF
Application note
Understanding Smart Gate Drive (Rev. D)
This application report explains the theory behind power MOSFET operation and describes how TI's Smart Gate Drive technology addresses key challenges in motor gate driver systems
PDF
Featured products for smart gate drive
NEW DRV8363-Q1 ACTIVE Automotive, 24V and 48V battery 3-phase gate driver unit with accurate current sensing
DRV8334 ACTIVE 60-V 1000-mA to 2000-mA 3-phase gate driver with accurate current sensing
DRV8703-Q1 ACTIVE Automotive 47-V H-bridge smart gate driver with SPI control

Introduction to smart tuning

Smart tuning supports intuitive motor tuning and control for smooth, precise, quiet and efficient stepper-motor commutation. Watch the video to learn more about the benefits and features of smart-tuning technology.

Benefits:

  • Efficient stepper driving: Automatically adapt current-chopping decay modes to reduce power loss and thermal dissipation
  • Quiet and smooth operation: Reduce noise and vibration while ensuring minimal step losses with automatically tuned decay modes
  • Ease of use: Automatically set decay-mode ratios to eliminate the need for fine tuning during stepper-motor design
Application note
How to Reduce Audible Noise in Stepper Motors (Rev. A)
This application note explains the sources of audible noise in stepper motors and how specific motor driver features can significantly reduce it.
PDF | HTML
Application note
SmartTune User Guide: How to Quickly Setup and Spin Your 3-Phase BLDC Motor
This application note serves as a step-by-step guide for using SmartTune, an intelligent auto-configuration tool within the MOTORSTUDIO GUI, to quickly set up and spin a 3-phase BLDC motor (targeting MCF8315C and MCF8316C).
PDF | HTML
Video
Introducing SmartTune: Automatically Tune your Motor Parameters
This video showcases the benefits and how to use SmartTune to enable faster evaluation using the MOTORSTUDIO GUI. It walks through how the engineer can follow easy steps to spin their BLDC motor.
Featured products for smart tuning
DRV8889-Q1 ACTIVE Automotive, 50-V, 1.5-A, bipolar stepper motor driver w/integrated current sensing & stall detection
DRV8434 ACTIVE 48-V, 2.5-A bipolar stepper motor driver with integrated current sensing and 1/256 microstepping
DRV8428 ACTIVE 35-V, 1-A bipolar stepper motor driver with integrated current sensing & 1/256 microstepping

Introduction to sensorless control

Accelerate BLDC system design with our code-free sensorless-control integrated drivers. Intelligent motor controllers enable easy tuning and deliver differentiated performance for end applications.

Benefits:

  • Sensorless field-oriented control: Achieve best-in-class acoustics and efficiency for home appliances
  • Sensorless trapezoidal control: Achieve 3.2kHz electrical speed and start a motor in less than 50ms for applications such as fuel pumps, and robotic and cordless vacuums
Application note
Sensorless Stall Detection for Stepper Motors (Rev. A)
Explore the advantages of the stall detection algorithm available in our stepper motor drivers and how it can detect stall reliably and remove the need for sensors.
PDF
Application note
How to Optimize MCF8315 Hardware Design in Fan Application
Learn about reference design material surrounding MCF8315 and ways you can simplify your hardware design with integrated BLDC control devices.
PDF | HTML
Resource
MOTORSTUDIO
Motor Studio GUI for tuning and evaluating BLDC motor drivers
Featured products for sensorless control
MCF8316D ACTIVE 40V (max) 8A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant
NEW MCF8329HS ACTIVE High-speed, 60V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver
MCF8315D ACTIVE 40V (max) 4A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant

Find resources to get started


Video series

Learn about the different types of motor drivers: brushed, stepper, and brushless-DC motors and common uses for each.


Video series

Get an understanding of the features of advanced gate drive and how they are used for MOSFET switching control and optimization.