Smart eFuse high-side switches
Browse by category
Our smart eFuse high-side switch portfolio with I2T configurability delivers precise diagnosis and fast response to provide wire-harness protection in zone control and power distribution applications. TI's eFuse high-side switches support flexible load settings, reduce system complexity and hardware variation. The digital interface enables over-the-air updates, making these devices core building blocks of the software-defined vehicle.
Select by FET configuration
Select by interface type
Select by input voltage
Related categories
High-side switches
High-side switch controllers
View featured smart eFuse high-side switches and controllers
Build smarter and safer automotive power distribution
Technical resources
High Accuracy Current Sensing at Low Output Currents Using TI Automotive Smart eFuses
Learn how automotive smart eFuse devices provide a number of features to improve current sense accuracy at lower currents, including open-load scaling and ADC scaling, To enhance diagnostic performance at low currents.
Replacing Melting Fuses with TI Smart eFuse High-Side Switches
Learn the benefits of using TI's smart eFuse high-side switches over melting fuses by making overload and short circuit protection simple and richly featured.
How eFuses are helping drive the zone architecture revolution for software-defined vehicles
Learn about the transition to zone architectures for software-defined vehicles, including the replacement of classic melting-wire fuses with semiconductor switches called eFuses.
Design & development resources
Smart-fuse motherboard
The HSS-HCMOTHERBRDEVM and corresponding daughter cards (such as the HSS-2HCS10EVM) are used to showcase and evaluate all features of the Texas Instruments' smart-fuse high-side switch portfolio. The motherboard is designed to be used with several different daughtercards enabling the use of a (...)
Unpopulated daughtercard for smart-fuse switches
TPS12S24F-Q1 evaluation module
The TPS12SxxF EVM showcases and evaluates features of the smart fuse high-side switch controller portfolio from Texas Instruments. The EVM is designed to work for each variant TPS12S13F, TPS12S23F, TPS12S14F, and TPS12S24F, enabling the use of a single host EVM for a variety of different high-side (...)