TPS12S24FQ1EVM
TPS12S24F-Q1 evaluation module
TPS12S24FQ1EVM
Overview
The TPS12SxxF EVM showcases and evaluates features of the smart fuse high-side switch controller portfolio from Texas Instruments. The EVM is designed to work for each variant TPS12S13F, TPS12S23F, TPS12S14F, and TPS12S24F, enabling the use of a single host EVM for a variety of different high-side switches and controllers with varying functionality.
The EVM is designed to be highly configurable, but changes beyond adding DNP values and configurations specified in the datasheet must be verified by TI first. Extreme modifications may not be supported and performance cannot be verified.
Features
- TPS12SxxF-Q1 family compatible EVM board design
- TM4C123GH6 32-bit Arm Cortex-M4F based MCU: used as a USB to SPI host from the host PC to the attach high-side switch daughtercard
- 9-pin Cortex-M JTAG port allows for users to program and debug firmware to the TM4C123
- TLV766 500mA, 16V Linear Regulator to derive 3.3V power rail to supply VDD of the high-side switch controller
- Test points: fully accessible test-points and headers, allowing complete access to SPI lines, fault signals, power rails
Smart eFuse high-side switches
Order & start development
TPS12S24FQ1EVM — TPS12S24F-Q1 evaluation module
TPS12S24FQ1EVM — TPS12S24F-Q1 evaluation module
TPS12S24FQ1EVM-DOC-CERT — TPS12S24FQ1EVM EU Declaration of Conformity (DoC)
Supported products & hardware
TPS12S24FQ1EVM-DOC-CERT — TPS12S24FQ1EVM EU Declaration of Conformity (DoC)
Documentation
DoC EU RoHS TPS12S24FQ1EVM
Release Information
RoHS for TPS12S24FQ1EVM
What's new
- First Revision for RoHS document
HSSC-SMART-GUI — Configuration tool for the TPS12SxxF EVM and TI's smart fuse high-side switches and controllers
Supported products & hardware
Products
Smart eFuse high-side switches
Hardware development
Evaluation board
HSSC-SMART-GUI — Configuration tool for the TPS12SxxF EVM and TI's smart fuse high-side switches and controllers
Products
Smart eFuse high-side switches
Hardware development
Evaluation board
Release Information
Release of TI Smart Fuse Configurator tool that configures and controls TI smart fuse line of high-side switches and controllers.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | TPS12S24F-Q1 Evaluation Module (Rev. A) | PDF | HTML | Sep 28, 2026 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.