Humidity sensors

Optimize efficiency and extend system lifetime with humidity sensors

The need for improved reliability and safer, more comfortable environments has increased the adoption of relative humidity (RH) sensors to measure water vapor. Our humidity sensor portfolio offers enhanced reliability, high accuracy and low power to enable more efficient, long-lasting systems.

Featured humidity sensors

Why choose our humidity sensor ICs?

checkmark

Extend system reliability with enhanced sensing

Achieve greater reliability with low drift in long-life industrial and automotive applications. Less than 0.21% RH drift per year and VOC contamination correction.

checkmark

Increase system efficiency with high accuracy

Our devices are rigorously tested and trimmed for RH and temperature accuracy. Our test setup is traceable to NIST standards and verified by ISO/IEC 17025 policies.

checkmark

Increase lifetimes for battery-operated systems

Reduce the frequency of battery changes and charging with ultra-low power (nanoampere) consumption across a wide supply range that enables low-power operation while actively running and in sleep mode.

Technical resources

Product overview
Product overview
Humidity Sensor Comparison Guide
Select the right humidity sensor for your application by comparing performance specs across TI's portfolio. This guide maps sensor families to accuracy, drift, power, and interface requirements.
document-pdfAcrobat PDF
Application note
Application note
TI Humidity Sensors: Programming & Integration Guide
Implement humidity sensor firmware correctly by understanding register layouts, conversion timing, and common initialization errors that you need to keep in mind while starting your design.
document-pdfAcrobat PDF
Application note
Application note
Humidity Sensor-Based Water Ingress Monitoring for Automotive Electronics (Rev. A)
Detect moisture ingress in sealed enclosures using humidity thresholds and sensor placement strategy. This guide explains why RH trending outperforms absolute humidity for fault detection in multiple environments.
document-pdfAcrobat PDF

Reference designs related to Humidity sensors

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Evaluation board
HDC3020 evaluation module for temperature and humidity sensors

The HDC3020EVM evaluation module (EVM) enables designers to evaluate the operation and performance of the HDC3020 relative humidity and temperature sensor. The EVM hosts an MSP430F5528 microcontroller (µC) as well as the HDC3020. The µC is used to control the HDC3020 and communicate (...)

Evaluation board
Low Power Humidity and Temperature Digital Meter
The HDC2010 is an integrated humidity and temperature sensor that provides high accuracy measurements with very low power consumption, in an ultra-compact WLCSP (Wafer Level Chip Scale Package). The HDC2010METER is an HDC2010 demonstration board from Texas Instruments which provides a convenient (...)
Software
ASC-STUDIO-HDC3020
ASC studio for configuring all aspects of the HDC3020 humidity sensorSysConfig can be used to help simplify configuration challenges and accelerate software development with the HDC3020 humidity sensor.