74ACT16623
16-Bit Bus Transceivers With 3-State Outputs
Pin-for-pin with same functionality to the compared device.
74ACT16623
- Members of the Texas Instruments WidebusTM Family
- Inputs are TTL-Voltage Compatible
- Flow-Through Architecture Optimizes PCB Layout
- Distributed VCC and GND Pin Configuration Minimizes High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-
m Process
- Package Options Include Plastic 300-mil Shrink Small-Outline (DL) Packages Using 25-mil Center-to-Center Pin Spacings and 380-mil Fine-Pitch Ceramic Flat (WD) Packages Using 25-mil Center-to-Center Pin Spacings
EPIC and Widebus are trademarks of Texas Instruments Incorporated.
The 'ACT16623 are 16-bit transceivers designed for asynchronous two-way communication between data buses. The control-function implementation allows for maximum flexibility in timing.
These devices can be used as two 8-bit transceivers or one 16-bit
transceiver. They allow data transmission from the A bus to the B bus
or from the B bus to the A bus, depending on the logic level at the
output-enable (
and OEAB)
inputs. The output-enable inputs can be used to disable the device so
that the buses are effectively isolated.
The dual-enable configuration gives the bus transceiver the
capability to store data by simultaneously enabling
and OEAB. Each output reinforces
its input in this transceiver configuration. When both control inputs
are enabled and all other data sources to the two sets of bus lines
are at high impedance, the bus lines remain at their last states.
The 74ACT16623 is packaged in TI's shrink small-outline package, which provides twice the functionality of standard small-outline packages in the same printed-circuit-board area.
The 54ACT16623 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74ACT16623 is characterized for operation from -40°C to 85°C.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | 16-Bit Bus Tranceivers With 3-State Outputs datasheet (Rev. A) | Apr 1, 1996 |