Product details

Sample rate (max) (Msps) 500 Resolution (Bits) 16 Number of input channels 1 Interface type DDR LVDS Analog input BW (MHz) 1400 Features Decimating Filter, Differential Inputs, High Dynamic Range, High Performance, Input buffer, Low latency, Low power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 413.1 Architecture Pipeline SNR (dB) 75.2 ENOB (Bits) 12.3 SFDR (dB) 80 Operating temperature range (°C) -40 to 105 Input buffer Yes
Sample rate (max) (Msps) 500 Resolution (Bits) 16 Number of input channels 1 Interface type DDR LVDS Analog input BW (MHz) 1400 Features Decimating Filter, Differential Inputs, High Dynamic Range, High Performance, Input buffer, Low latency, Low power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 413.1 Architecture Pipeline SNR (dB) 75.2 ENOB (Bits) 12.3 SFDR (dB) 80 Operating temperature range (°C) -40 to 105 Input buffer Yes
VQFNP (RTD) 64 81 mm² (9 mm × 9 mm)
  • 16-bit, single channel 250 and 500MSPS ADC
  • Noise spectral density: −160.4dBFS/Hz
  • Thermal Noise: 76.4dBFS
  • Single core (non-interleaved) ADC architecture
  • Power consumption:
    • 435mW (500MSPS)
    • 369mW (250MSPS)
  • Aperture jitter: 75fs
  • Buffered analog inputs
    • Programmable 100Ω and 200Ω termination
  • Input fullscale: 2VPP
  • Full power input bandwidth (−3dB): 1.4GHz
  • Spectral performance (fIN = 70MHz, −1dBFS):
    • SNR: 75.6dBFS
    • SFDR HD2,3: 80dBc
    • SFDR worst spur: 94dBFS
  • INL: ±2 LSB (typical)
  • DNL: ±0.5 LSB (typical)
  • Digital down-converters (DDCs)
    • Up to four independent DDCs
    • Complex and real decimation
    • Decimation: /2, /4 to /32768 decimation
    • 48-bit NCO phase coherent frequency hopping
  • Parallel/ Serial LVDS interface
    • 16-bit Parallel SDR, DDR LVDS for DDC bypass
    • Serial LVDS for decimation
    • 32-bit output option for high decimation
  • 16-bit, single channel 250 and 500MSPS ADC
  • Noise spectral density: −160.4dBFS/Hz
  • Thermal Noise: 76.4dBFS
  • Single core (non-interleaved) ADC architecture
  • Power consumption:
    • 435mW (500MSPS)
    • 369mW (250MSPS)
  • Aperture jitter: 75fs
  • Buffered analog inputs
    • Programmable 100Ω and 200Ω termination
  • Input fullscale: 2VPP
  • Full power input bandwidth (−3dB): 1.4GHz
  • Spectral performance (fIN = 70MHz, −1dBFS):
    • SNR: 75.6dBFS
    • SFDR HD2,3: 80dBc
    • SFDR worst spur: 94dBFS
  • INL: ±2 LSB (typical)
  • DNL: ±0.5 LSB (typical)
  • Digital down-converters (DDCs)
    • Up to four independent DDCs
    • Complex and real decimation
    • Decimation: /2, /4 to /32768 decimation
    • 48-bit NCO phase coherent frequency hopping
  • Parallel/ Serial LVDS interface
    • 16-bit Parallel SDR, DDR LVDS for DDC bypass
    • Serial LVDS for decimation
    • 32-bit output option for high decimation

The ADC3568 and ADC3569 (ADC356x) are 16-bit, 250MSPS and 500MSPS, single channel analog to digital converters (ADC). The devices are designed for high signal-to-noise ratio (SNR) and deliver a noise spectral density of -160dBFS/Hz (500MSPS).

The power efficient ADC architecture consumes 435mW at 500MSPS and provides power scaling with lower sampling rates (369mW at 250MSPS).

The ADC356x includes an optional quad band digital down-converter (DDC) supporting wide band decimation by 2 to narrow band decimation by 32768. The DDC uses a 48-bit NCO which supports phase coherent and phase continuous frequency hopping.

The ADC356x is outfitted with a flexible LVDS interface. In decimation bypass mode, the device uses a parallel SDR or DDR LVDS interface. When using decimation, the output data is transmitted using a serial LVDS interface reducing the number of lanes needed as decimation increases. For high decimation ratios, the output resolution can be increased to 32-bit.

The ADC3568 and ADC3569 (ADC356x) are 16-bit, 250MSPS and 500MSPS, single channel analog to digital converters (ADC). The devices are designed for high signal-to-noise ratio (SNR) and deliver a noise spectral density of -160dBFS/Hz (500MSPS).

The power efficient ADC architecture consumes 435mW at 500MSPS and provides power scaling with lower sampling rates (369mW at 250MSPS).

The ADC356x includes an optional quad band digital down-converter (DDC) supporting wide band decimation by 2 to narrow band decimation by 32768. The DDC uses a 48-bit NCO which supports phase coherent and phase continuous frequency hopping.

The ADC356x is outfitted with a flexible LVDS interface. In decimation bypass mode, the device uses a parallel SDR or DDR LVDS interface. When using decimation, the output data is transmitted using a serial LVDS interface reducing the number of lanes needed as decimation increases. For high decimation ratios, the output resolution can be increased to 32-bit.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3669EVM — ADC3669 evaluation module

The ADC3669EVM is an evaluation module (EVM) designed to evaluate the ADC3669 family of highspeed ADCs. The ADC3669EVM is populated with an ADC3669. The ADC3669 is a 16-bit, dual-channel ADC with an LVDS interface, and can operate at sample rates up to 500MSPS. The ADC3669EVM allows for evaluation (...)
User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFNP (RTD) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos