ADS111S02

PREVIEW

Product details

There are no parameters available for this product.
  • Wide supply range: 1.74V to 5.5V
  • Low current consumption:
    • 140µA in continuous-converison mode
  • 12-bit data rate: 100SPS to 6kSPS
  • 16-bit data rate: 10SPS to 4kSPS
  • Single-cycle settling
  • Internal temperature sensor
  • Internal low-drift 1.024V reference
  • Internal oscillator
  • Operating temperature range: –40°C to +125°C
  • Wide supply range: 1.74V to 5.5V
  • Low current consumption:
    • 140µA in continuous-converison mode
  • 12-bit data rate: 100SPS to 6kSPS
  • 16-bit data rate: 10SPS to 4kSPS
  • Single-cycle settling
  • Internal temperature sensor
  • Internal low-drift 1.024V reference
  • Internal oscillator
  • Operating temperature range: –40°C to +125°C

The ADS101S02 and ADS111S02 (ADS1x1S02) are precision, low-power, SPI-compatible, 12- and 16-bit analog-to-digital converters (ADCs). The ADS1x1S02 integrate a low-drift voltage reference, oscillator, a programmable gain amplifier (PGA), and high-accuracy temperature sensor. These features, along with the device wide power supply range from 1.74V to 5.5V, are useful for power- and space-constrained, sensor measurement applications.

The ADS101S02 and ADS111S02 perform conversions at data rates up to 6 and 4kSPS, respectively. The PGA offers gain settings from 1/6 to 16, allowing precise large- and small-signal measurements using the internal 1.024V reference. The ADS1x1S02 feature an input multiplexer (MUX) that allows four single-ended measurements, three differential measurements using AIN3 as a common reference, or two independent differential input pairs.

The ADS101S02 and ADS111S02 (ADS1x1S02) are precision, low-power, SPI-compatible, 12- and 16-bit analog-to-digital converters (ADCs). The ADS1x1S02 integrate a low-drift voltage reference, oscillator, a programmable gain amplifier (PGA), and high-accuracy temperature sensor. These features, along with the device wide power supply range from 1.74V to 5.5V, are useful for power- and space-constrained, sensor measurement applications.

The ADS101S02 and ADS111S02 perform conversions at data rates up to 6 and 4kSPS, respectively. The PGA offers gain settings from 1/6 to 16, allowing precise large- and small-signal measurements using the internal 1.024V reference. The ADS1x1S02 feature an input multiplexer (MUX) that allows four single-ended measurements, three differential measurements using AIN3 as a common reference, or two independent differential input pairs.

There are no details available for this product.
Download View video with transcript Video

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos