Product details

Resolution (Bits) 24 Sample rate (max) (ksps) 1365 Number of input channels 1 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog TI functional safety category Functional Safety-Capable Reference mode External Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Features Daisy-Chainable, Oscillator, Small Size, Wideband Operating temperature range (°C) -40 to 125 Analog supply voltage (min) (V) 2.85 Analog supply voltage (max) (V) 5.5 SNR (dB) 110 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 24 Sample rate (max) (ksps) 1365 Number of input channels 1 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog TI functional safety category Functional Safety-Capable Reference mode External Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Features Daisy-Chainable, Oscillator, Small Size, Wideband Operating temperature range (°C) -40 to 125 Analog supply voltage (min) (V) 2.85 Analog supply voltage (max) (V) 5.5 SNR (dB) 110 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
WQFN (RUK) 20 9 mm² (3 mm × 3 mm)
  • AC performance with dc precision:
    • Dynamic range (200kSPS): 111.5dB (typical)
    • INL: 0.2ppm of FSR (typical)
    • THD: –125dB (typical)
    • Offset drift: 50nV/°C (typical)
    • Gain drift: 0.5ppm/°C (typical)
  • Power-scalable speed modes:
    • Max speed: 512kSPS (33mW typical)
    • High speed: 400kSPS (26mW typical)
    • Mid speed: 200kSPS (14mW typical)
    • Low speed: 50kSPS (4.3mW typical)
  • Wideband or low-latency filter modes
  • Programmable data rates:
    • Wideband filter mode: 512kSPS
    • Low-latency filter mode: 1.365MSPS
  • Programmable IIR and FIR digital filters
  • Buffered inputs
    • 1.5µA input current typical, mid-speed mode
  • Input range: ±VREF or ±2VREF
  • Internal or external clock operation
  • Conversion latency (low-latency filter): 3µs
  • Functional Safety-Capable
  • AC performance with dc precision:
    • Dynamic range (200kSPS): 111.5dB (typical)
    • INL: 0.2ppm of FSR (typical)
    • THD: –125dB (typical)
    • Offset drift: 50nV/°C (typical)
    • Gain drift: 0.5ppm/°C (typical)
  • Power-scalable speed modes:
    • Max speed: 512kSPS (33mW typical)
    • High speed: 400kSPS (26mW typical)
    • Mid speed: 200kSPS (14mW typical)
    • Low speed: 50kSPS (4.3mW typical)
  • Wideband or low-latency filter modes
  • Programmable data rates:
    • Wideband filter mode: 512kSPS
    • Low-latency filter mode: 1.365MSPS
  • Programmable IIR and FIR digital filters
  • Buffered inputs
    • 1.5µA input current typical, mid-speed mode
  • Input range: ±VREF or ±2VREF
  • Internal or external clock operation
  • Conversion latency (low-latency filter): 3µs
  • Functional Safety-Capable

The ADS127L21B is a high-precision, 24-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) featuring programmable digital filters. This digital filter has data rates up to 512kSPS using the wideband filter and up to 1365kSPS using the low-latency filter. The device offers an excellent combination of ac performance and dc precision with low power consumption.

The low-drift modulator achieves excellent dc precision with maximum 0.8ppm INL (0°C to 70°C) and outstanding ac performance with low wideband noise. The power-scalable architecture features four speed modes to optimize data rate, resolution, and power consumption. Signal and reference input buffers reduce driver loading for increased accuracy.

Programmable infinite and finite impulse response (IIR and FIR) digital filters allow custom filter profiles, such as A-weighting compensation and frequency notch filters. The wideband or low-latency filter option optimize ac-signal performance or data throughput of dc signals, all in one device.

The serial interface features daisy-chain capability to reduce the number of signal lines over an isolation barrier. SPI input data and register memory contents are validated by cyclic-redundancy check (CRC) to enhance operational reliability.

The small 3mm × 3mm WQFN package is designed for space-limited applications. The device is fully specified for operation over the –40°C to +125°C temperature range and is pin-to-pin compatible to the ADS127L21.

The ADS127L21B is a high-precision, 24-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) featuring programmable digital filters. This digital filter has data rates up to 512kSPS using the wideband filter and up to 1365kSPS using the low-latency filter. The device offers an excellent combination of ac performance and dc precision with low power consumption.

The low-drift modulator achieves excellent dc precision with maximum 0.8ppm INL (0°C to 70°C) and outstanding ac performance with low wideband noise. The power-scalable architecture features four speed modes to optimize data rate, resolution, and power consumption. Signal and reference input buffers reduce driver loading for increased accuracy.

Programmable infinite and finite impulse response (IIR and FIR) digital filters allow custom filter profiles, such as A-weighting compensation and frequency notch filters. The wideband or low-latency filter option optimize ac-signal performance or data throughput of dc signals, all in one device.

The serial interface features daisy-chain capability to reduce the number of signal lines over an isolation barrier. SPI input data and register memory contents are validated by cyclic-redundancy check (CRC) to enhance operational reliability.

The small 3mm × 3mm WQFN package is designed for space-limited applications. The device is fully specified for operation over the –40°C to +125°C temperature range and is pin-to-pin compatible to the ADS127L21.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ADS127L21 ACTIVE 24-bit, 512-kSPS wide-bandwidth delta-sigma ADC with programmable IIR and FIR filters Pin to Pin, with reduced linearity performance at a lower cost

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADS127L21B 512kSPS, High-Precision, 24-Bit, Wideband Delta-Sigma ADC datasheet PDF | HTML Oct 16, 2024
Application note Design Considerations for Multiple Wide Bandwidth Delta- Sigma ADCs in Simultaneous-Sampling Systems (Rev. A) PDF | HTML Dec 29, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS127L21EVM-PDK — ADS127L21 evaluation module for ADC with easy-to-drive inputs and wideband or low-latency filters

The ADS127L21EVM-PDK is an evaluation platform for the ADS127L21 24-bit, high-speed custom-wide-bandwidth filter delta-sigma (ΔΣ) analog-to-digital converter (ADC). The evaluation kit includes the ADS127L21EVM board, the PHI controller board, and accompanying computer software that enables the (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ADS127L21B IBIS Model

SBAM523.ZIP (101 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Reference design

TIDA-010970 — Low-noise, highly linear digital multimeter and data acquisition signal chain reference design

The target application for this design includes digital multimeters (DMMs) that require ultra-high precision to measure dc signals. This design achieves effective dc accuracy using the ADS127L21B, a high-performance, 24-bit analog-to-digital converter (ADC) with effective linearity. An ultra-low (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos