Product details

Resolution (Bits) 24 Sample rate (max) (ksps) 125 Number of input channels 16 Interface type SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 50 Input voltage range (min) (V) -50 Features Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 200 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 100 Digital supply (min) (V) 1.71 Digital supply (max) (V) 3.6
Resolution (Bits) 24 Sample rate (max) (ksps) 125 Number of input channels 16 Interface type SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 50 Input voltage range (min) (V) -50 Features Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 200 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 100 Digital supply (min) (V) 1.71 Digital supply (max) (V) 3.6
VQFN (RSK) 64 64 mm² (8 mm × 8 mm)
  • 16-channel, 24-bit simultaneous sampling ADC
    • 8 current sense and 8 voltage sense inputs
    • Data rate up to 125kSPS on each channel
  • Programmable zero-drift current sense amplifier
    • Differential input impedance (ZIN): 0.5MΩ
    • Input offset drift: 0.1µV/°C
    • Gain drift: 5ppm/°C
    • Input range: ±25mV, ±50mV, ±100mV, ±150mV, ±200mV
    • Common mode range: ±18V
  • Programmable voltage sense amplifier
    • Input impedance: 1MΩ
    • Input offset drift: 1ppm/°C
    • Gain drift: 0.8ppm/°C
    • Input range: ±50V, ±25V, ±12.5V, ±10V, ±6.25V, ±5V, ±2.5V
    • Supports single-ended and differential inputs
    • Common mode range: ±12.5V
  • Power Supply
    • Analog supplies: 5V and 1.8V
    • Digital I/O supply: 1.8V to 3.3V
  • Temperature range: –40°C to +125°C
  • 16-channel, 24-bit simultaneous sampling ADC
    • 8 current sense and 8 voltage sense inputs
    • Data rate up to 125kSPS on each channel
  • Programmable zero-drift current sense amplifier
    • Differential input impedance (ZIN): 0.5MΩ
    • Input offset drift: 0.1µV/°C
    • Gain drift: 5ppm/°C
    • Input range: ±25mV, ±50mV, ±100mV, ±150mV, ±200mV
    • Common mode range: ±18V
  • Programmable voltage sense amplifier
    • Input impedance: 1MΩ
    • Input offset drift: 1ppm/°C
    • Gain drift: 0.8ppm/°C
    • Input range: ±50V, ±25V, ±12.5V, ±10V, ±6.25V, ±5V, ±2.5V
    • Supports single-ended and differential inputs
    • Common mode range: ±12.5V
  • Power Supply
    • Analog supplies: 5V and 1.8V
    • Digital I/O supply: 1.8V to 3.3V
  • Temperature range: –40°C to +125°C

The ADS9308V8I is a 16-channel, 24-bit successive approximation (SAR) analog-to-digital converter (ADC) with integrated analog front end for simultaneous current and voltage sensing. The device integrates eight zero-drift programmable gain amplifiers for current sensing, and eight low-drift programmable gain difference amplifiers for voltage sensing. The ADC inputs can be directly connected to the power supply to measure voltage and current simultaneously. The device delivers a maximum throughput of 125kSPS on each channel. The device also features a low-drift, precision reference with a buffer to drive the ADC.

The ADS9308V8I includes a flexible digital interface, allowing the device to be used with a variety of host controllers. Users can configure the serial interface to read the ADC output on 1-lane, 2-lane, 4-lane, and 8-lane. The device also has flexibility to operate the ADC as 2-CH, 4-CH, 8-CH and 16-CH simultaneous sampling ADC.

The ADS9308V8I is a 16-channel, 24-bit successive approximation (SAR) analog-to-digital converter (ADC) with integrated analog front end for simultaneous current and voltage sensing. The device integrates eight zero-drift programmable gain amplifiers for current sensing, and eight low-drift programmable gain difference amplifiers for voltage sensing. The ADC inputs can be directly connected to the power supply to measure voltage and current simultaneously. The device delivers a maximum throughput of 125kSPS on each channel. The device also features a low-drift, precision reference with a buffer to drive the ADC.

The ADS9308V8I includes a flexible digital interface, allowing the device to be used with a variety of host controllers. Users can configure the serial interface to read the ADC output on 1-lane, 2-lane, 4-lane, and 8-lane. The device also has flexibility to operate the ADC as 2-CH, 4-CH, 8-CH and 16-CH simultaneous sampling ADC.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADS9308V8I 24 -Bit, 16 -Channel, Simultaneous-Sampling, Precision ADC for Voltage and Current Sensing datasheet PDF | HTML Jun 23, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS9308V8IEVM — ADS9308V8I evaluation module

The ADS9308V8I evaluation module (EVM) is a platform for evaluating the performance of the ADS9308V8I, 16-channel, 24-bit, 100ksps/channel SAR ADC with integrated analog front-end and ADC reference. The ADS9308V8IEVM includes a standard FMC connector that can interface with standard FPGA (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ADS9324EVM — ADS9324 evaluation module

The ADS9324 evaluation module (EVM) is a platform for evaluating the performance of the ADS9324, 16-channel, 16-bit, 1-MSPS/channel SAR ADC with integrated analog front-end and ADC reference. The ADS9324EVM includes a standard FMC connector that can interface with standard FPGA development boards. (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Reference design

TIDA-011001 — Quad-channel, 6A, 0V-to-5V programmable power supply reference design

This reference design presents a high-density, four-channel, digitally controlled programmable power supply targeting burn-in and reliability test applications. The design support 12VDC input bus and delivers four independently regulated output channels, each adjustable from 0V to 5V with a maximum (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSK) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos