Product details

Resolution (Bits) 18 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type Enhanced SPI, Serial CMOS Architecture SAR Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12 Input voltage range (min) (V) -12 Features Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 160 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 92.3 Digital supply (min) (V) 1.75 Digital supply (max) (V) 1.85
Resolution (Bits) 18 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type Enhanced SPI, Serial CMOS Architecture SAR Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12 Input voltage range (min) (V) -12 Features Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 160 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 92.3 Digital supply (min) (V) 1.75 Digital supply (max) (V) 1.85
VQFN (RSH) 56 49 mm² (7 mm × 7 mm)
  • 8-channel, 18-bit ADC with analog front-end:
    • Simultaneous sampling
    • Constant 1MΩ input impedance front-end
  • Programmable analog input ranges:
    • ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V
    • Single-ended and differential inputs
    • Common-mode voltage range: ±12V
    • Input overvoltage protection: Up to ±18V
  • User-selectable analog input bandwidth:
    • 22.7kHz and 700kHz
  • Integrated low-drift precision references:
    • ADC reference: 4.096V
    • 2.5V reference output for external circuits
  • Excellent AC and DC performance at full-throughput:
    • DNL: ±0.35LSB, INL: ±0.8LSB
    • SNR: 90.3dBFS, THD: –113dB
  • Power supply:
    • Analog and digital: 5V and 1.8V
    • Digital interface: 1.2V to 1.8V
  • Temperature range: –40°C to +125°C
  • 8-channel, 18-bit ADC with analog front-end:
    • Simultaneous sampling
    • Constant 1MΩ input impedance front-end
  • Programmable analog input ranges:
    • ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V
    • Single-ended and differential inputs
    • Common-mode voltage range: ±12V
    • Input overvoltage protection: Up to ±18V
  • User-selectable analog input bandwidth:
    • 22.7kHz and 700kHz
  • Integrated low-drift precision references:
    • ADC reference: 4.096V
    • 2.5V reference output for external circuits
  • Excellent AC and DC performance at full-throughput:
    • DNL: ±0.35LSB, INL: ±0.8LSB
    • SNR: 90.3dBFS, THD: –113dB
  • Power supply:
    • Analog and digital: 5V and 1.8V
    • Digital interface: 1.2V to 1.8V
  • Temperature range: –40°C to +125°C

The ADS9813 is an eight-channel data acquisition (DAQ) system based on a simultaneous sampling, 18-bit successive approximation register (SAR) analog-to-digital converter (ADC). The ADS9813 features a complete analog front-end (AFE) for each channel with an input clamp. The device also features a 1MΩ input impedance and a programmable gain amplifier (PGA) with user-selectable bandwidth options. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. Configure the ADS9813 to accept ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V bipolar inputs with up to ±12V input common-mode voltage.

A digital interface supporting 1.2V to 1.8V operation enables the ADS9813 to be used without external voltage level translators.

The ADS9813 is an eight-channel data acquisition (DAQ) system based on a simultaneous sampling, 18-bit successive approximation register (SAR) analog-to-digital converter (ADC). The ADS9813 features a complete analog front-end (AFE) for each channel with an input clamp. The device also features a 1MΩ input impedance and a programmable gain amplifier (PGA) with user-selectable bandwidth options. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. Configure the ADS9813 to accept ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V bipolar inputs with up to ±12V input common-mode voltage.

A digital interface supporting 1.2V to 1.8V operation enables the ADS9813 to be used without external voltage level translators.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ADS9813 ACTIVE Eight-channel, 18-bit, 2-MSPS/ch simultaneous sampling ADC with integrated analog front end Faster sampling rate (2 MSPS/Ch)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet ADS9813 18 -Bit, 2MSPS, 8-Channel, Simultaneous-Sampling ADC With Integrated Analog Front-End datasheet (Rev. A) PDF | HTML Nov 30, 2024
Application brief Measurement Cards for Semiconductor Automatic Test Equipment (ATE) PDF | HTML Apr 28, 2025
Application brief High-Speed Data Interface for Precision High-Speed ADC in Semiconductor Test PDF | HTML Mar 16, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS9813EVM — ADS9813 evaluation module

The ADS9813 evaluation module (EVM) is a platform for evaluating the performance of the ADS9813 device, an 8-channel, 18-bit 2MSPS per channel simultaneous-sampling SAR ADC with integrated analog front-end and ADC reference. The ADS9813EVM includes a standard FMC connector that can interface with (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

ADS98XX-FPGA-EXAMPLE-CODE — ADS98xx FPGA interface example code

Expedite your ADS98xx digital design with this Verilog module from Texas Instruments
Supported products & hardware
Simulation model

ADS98xx IBIS Model

SBAM514.ZIP (41 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSH) 56 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos