NEW

AFE1598

ACTIVE

Product details

Applications AEDs, Bedside patient monitoring and diagnostic ECG, ECG patch, EEG, EMG, Event, Evoked audio potential (EAP), Medical, Patient monitoring, Portable telemetry, Sleep study monitor, Telemedicine bispectral index (BIS) Number of input channels 8 Resolution (Bits) 24 Interface type SPI Operating temperature range (°C) -20 to 85 Rating Catalog
Applications AEDs, Bedside patient monitoring and diagnostic ECG, ECG patch, EEG, EMG, Event, Evoked audio potential (EAP), Medical, Patient monitoring, Portable telemetry, Sleep study monitor, Telemedicine bispectral index (BIS) Number of input channels 8 Resolution (Bits) 24 Interface type SPI Operating temperature range (°C) -20 to 85 Rating Catalog
VQFN (RTQ) 56 64 mm² (8 mm × 8 mm) — (—) — See data sheet
  • Integrated Signal Chain for ECG, Pace Detection, and Respiration Measurement
  • ECG Receiver
    • Eight high resolution channels at low power of 0.37mW/channel
    • Flexible eight leads selectable from ten electrodes
    • Programmable gain: 1.25 to 9
    • Noise: 4.7µVPP in 150Hz with Gain = 4
    • Differential input range: ±1V with Gain = 4
    • CMRR: -140dB
    • Data rate: 125SPS to 128kSPS
  • Pace Detection
    • On-chip digital pace detection algorithm on programmable four leads
    • High-speed 128kSPS pace output on four channels for software pace detection
  • Respiration
    • Low-noise of 16mΩPP with 2kΩ body impedance and 1kΩ defibrillator protection resistor on each electrode
    • Supports Sine and Square wave excitation
  • Other Features
    • Built-in right leg drive amplifier steerable to any electrode
    • DC lead-off detection, AC lead impedance detection, Wilson Center Terminal (WCT), Goldberger Central Terminals (GCT), test signals
    • Battery voltage monitoring
    • Flexible power-down and standby modes
    • Built-in oscillator, PLL, and reference
    • 1k sample main FIFO and 2k sample pace FIFO
    • SPI-compatible serial interface
    • Analog supply voltage 1: 3.15V to 5.25V
    • Analog supply voltage 2: 1.7V to 1.9V
    • I/O supply voltage: 1.65V to 3.6V
  • Supports systems meeting AAMI EC11, AMI EC13, AMI EC38, IEC60601-1, IEC60601-2-25, IEC60601-2-27, and IEC60601-2-51 standards
  • Integrated Signal Chain for ECG, Pace Detection, and Respiration Measurement
  • ECG Receiver
    • Eight high resolution channels at low power of 0.37mW/channel
    • Flexible eight leads selectable from ten electrodes
    • Programmable gain: 1.25 to 9
    • Noise: 4.7µVPP in 150Hz with Gain = 4
    • Differential input range: ±1V with Gain = 4
    • CMRR: -140dB
    • Data rate: 125SPS to 128kSPS
  • Pace Detection
    • On-chip digital pace detection algorithm on programmable four leads
    • High-speed 128kSPS pace output on four channels for software pace detection
  • Respiration
    • Low-noise of 16mΩPP with 2kΩ body impedance and 1kΩ defibrillator protection resistor on each electrode
    • Supports Sine and Square wave excitation
  • Other Features
    • Built-in right leg drive amplifier steerable to any electrode
    • DC lead-off detection, AC lead impedance detection, Wilson Center Terminal (WCT), Goldberger Central Terminals (GCT), test signals
    • Battery voltage monitoring
    • Flexible power-down and standby modes
    • Built-in oscillator, PLL, and reference
    • 1k sample main FIFO and 2k sample pace FIFO
    • SPI-compatible serial interface
    • Analog supply voltage 1: 3.15V to 5.25V
    • Analog supply voltage 2: 1.7V to 1.9V
    • I/O supply voltage: 1.65V to 3.6V
  • Supports systems meeting AAMI EC11, AMI EC13, AMI EC38, IEC60601-1, IEC60601-2-25, IEC60601-2-27, and IEC60601-2-51 standards

The AFE1598 is a family of multichannel, simultaneous sampling, 24-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with built-in programmable gain Instrumentation Amplifiers (INAs), internal reference, and an on-chip PLL. The AFE supports digital pace pulse detection, thoracic impedance measurement and incorporates all of the features that are commonly required in medical electrocardiogram (ECG) and electroencephalogram (EEG) applications. Multiple AFE159x devices can be cascaded in high channel count systems. With high levels of integration and exceptional performance, the AFE159x enables the development of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

The AFE1598 is a family of multichannel, simultaneous sampling, 24-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with built-in programmable gain Instrumentation Amplifiers (INAs), internal reference, and an on-chip PLL. The AFE supports digital pace pulse detection, thoracic impedance measurement and incorporates all of the features that are commonly required in medical electrocardiogram (ECG) and electroencephalogram (EEG) applications. Multiple AFE159x devices can be cascaded in high channel count systems. With high levels of integration and exceptional performance, the AFE159x enables the development of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

Download View video with transcript Video

The full data sheet is available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet AFE1598 Low-Power, 8-Channel, 24-Bit Analog Front-Ends for Bio-Potential Measurements datasheet PDF | HTML Dec 4, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE1598EVM — AFE1598 evaluation module

The AFE1598 evaluation kit is a development platform to evaluate the performance of AFE1598 for patient monitoring and diagnostic application. AFE1598 is a family of multichannel, simultaneous sampling, 24-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with built-in programmable gain (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RTQ) 56 Ultra Librarian
— (—) —

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos