Product details

Applications Avionics & Defense, Communications and Telecom, General purpose, Industrial, Test and Measurement Number of TXs and RXs 4 TX, 4 RX RF frequency (max) (MHz) 40000 RF frequency (min) (MHz) 0 Number of DUCs per TX 4 Number of DDCs per RX 4 Operating temperature range (°C) -40 to 85
Applications Avionics & Defense, Communications and Telecom, General purpose, Industrial, Test and Measurement Number of TXs and RXs 4 TX, 4 RX RF frequency (max) (MHz) 40000 RF frequency (min) (MHz) 0 Number of DUCs per TX 4 Number of DDCs per RX 4 Operating temperature range (°C) -40 to 85
FCBGA (AQK) 826 576 mm² (24 mm × 24 mm)
  • Request full data sheet
  • Quad RF sampling 32 to 64GSPS DACs and ADCs
  • RF frequency range: DC to >40GHz
  • Sub-ADC core sample rate: 8GSPS
  • Maximum signal bandwidth:
    • 4T4R: 3.2GHz (4GSPS complex)
    • 2T2R: 6.4GHz (8GSPS complex)
  • Input clock: 4 to 8GHz
  • ADC performance
    • Noise floor: -154dBFS/Hz
    • IMD3 (-7dBFS each tone, 16.1GHz): -60dBc
  • DAC performance
    • NSD (-12dBFS, 16.1GHz): -163dBFS/Hz
    • IMD3 (-7dBFS each tone, 16.1GHz): -60dBc
  • DSP blocks
    • Multiband DUC/DDC (phase coherent hopping)
    • PFIR equalizer
    • FFT spectrum analyzer
    • Fractional resampler
  • SerDes data interface:
    • JESD204B and JESD204C compatible
    • 16 SerDes transceivers up to 32.5Gbps
    • Subclass 1 multi-device synchronization
  • Supply voltages: 0.9V, 1.2V, and 1.8V
  • Package: 24mm × 24mm FCBGA, 0.8mm pitch
  • Request full data sheet
  • Quad RF sampling 32 to 64GSPS DACs and ADCs
  • RF frequency range: DC to >40GHz
  • Sub-ADC core sample rate: 8GSPS
  • Maximum signal bandwidth:
    • 4T4R: 3.2GHz (4GSPS complex)
    • 2T2R: 6.4GHz (8GSPS complex)
  • Input clock: 4 to 8GHz
  • ADC performance
    • Noise floor: -154dBFS/Hz
    • IMD3 (-7dBFS each tone, 16.1GHz): -60dBc
  • DAC performance
    • NSD (-12dBFS, 16.1GHz): -163dBFS/Hz
    • IMD3 (-7dBFS each tone, 16.1GHz): -60dBc
  • DSP blocks
    • Multiband DUC/DDC (phase coherent hopping)
    • PFIR equalizer
    • FFT spectrum analyzer
    • Fractional resampler
  • SerDes data interface:
    • JESD204B and JESD204C compatible
    • 16 SerDes transceivers up to 32.5Gbps
    • Subclass 1 multi-device synchronization
  • Supply voltages: 0.9V, 1.2V, and 1.8V
  • Package: 24mm × 24mm FCBGA, 0.8mm pitch

The AFE34RF90 is a high performance, wide bandwidth multi-channel transceiver, integrating four 64GSPS RF sampling digital-to-analog converters (DAC) and four 64GSPS RF sampling analog-to-digital converters (ADC). With receiver RF bandwidth of 40GHz and transmitter RF bandwidth of 30GHz, this device enables direct RF sampling in the frequency bands up through Ka-band without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.

The TX signal paths support interpolation and digital up conversion options that deliver up to 3.2GHz of signal bandwidth for four TX or 6.4GHz for two TX. An advanced digital signal processing block includes a fractional resampler and a PFIR equalizer followed by multiple digital up converters. The output of the DSP block drive a 64GSPS DAC with a mixed mode output option to enhance 2nd Nyquist operation.

Each receiver chain includes a 64GSPS ADC, followed by multiple digital down converters (DDC), PFIR equalizers and a fractional resampler. Each receiver channel has a signal detection and FFT block for spectral analysis that can automatically control the DDC frequency to quickly tune to spectra with interesting signals. The output of the signal processing block can deliver up to 3.2GHz of signal bandwidth for four RX or 6.4GHz for two RX.

The device includes several loopback paths with variable delay and gain, from a super low latency path directly from the ADC to DAC and longer latency paths including frequency translation.

The AFE34RF90 is a high performance, wide bandwidth multi-channel transceiver, integrating four 64GSPS RF sampling digital-to-analog converters (DAC) and four 64GSPS RF sampling analog-to-digital converters (ADC). With receiver RF bandwidth of 40GHz and transmitter RF bandwidth of 30GHz, this device enables direct RF sampling in the frequency bands up through Ka-band without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.

The TX signal paths support interpolation and digital up conversion options that deliver up to 3.2GHz of signal bandwidth for four TX or 6.4GHz for two TX. An advanced digital signal processing block includes a fractional resampler and a PFIR equalizer followed by multiple digital up converters. The output of the DSP block drive a 64GSPS DAC with a mixed mode output option to enhance 2nd Nyquist operation.

Each receiver chain includes a 64GSPS ADC, followed by multiple digital down converters (DDC), PFIR equalizers and a fractional resampler. Each receiver channel has a signal detection and FFT block for spectral analysis that can automatically control the DDC frequency to quickly tune to spectra with interesting signals. The output of the signal processing block can deliver up to 3.2GHz of signal bandwidth for four RX or 6.4GHz for two RX.

The device includes several loopback paths with variable delay and gain, from a super low latency path directly from the ADC to DAC and longer latency paths including frequency translation.

Download View video with transcript Video

The full data sheet and design resources for the AFE34RF90 family are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet AFE34RF90 Quad Channel 12-Bit 64GSPS RF Sampling AFE datasheet PDF | HTML Jun 4, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Design tool

AFE3XRF9X-HSC-DESIGN — AFE3XRF9X family RF transceiver design & support files

Find detailed product information on the AFE3XRF9X product family (datasheets, EVM resources, software and firmware, reference designs, etc)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCBGA (AQK) 826 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos