AFE439A2

ACTIVE

8-bit 2-channel smart DAC with PWM output, ADC, PI loop and EEPROM for H-Bridge based TEC control

Product details

Resolution (Bits) 8 Number of DAC channels 2 Interface type I2C, SPI Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 20 Reference type Ext, Int Architecture String Rating Catalog Features (x1) PWM, EEPROM, Integrated ADC, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 125 Product type Smart DAC
Resolution (Bits) 8 Number of DAC channels 2 Interface type I2C, SPI Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 20 Reference type Ext, Int Architecture String Rating Catalog Features (x1) PWM, EEPROM, Integrated ADC, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 125 Product type Smart DAC
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Integrated proportional-integral (PI) control
    • Standalone operation from nonvolatile memory (NVM)
    • Programmable proportional and integral gain
    • Comparator input for output clamping
    • Programmable min, max, and common-mode values for output
    • Programmable loop-phase inversion
  • AFE639D2
    • I 2C controller for external digital temperature sensor interface
    • 12-bit DAC output: 4-LSB DNL, 1-LSB DNL
  • AFE539A4
    • 10-bit ADC input: 2-LSB INL, 1-LSB DNL
    • 10-bit DAC output: 1-LSB INL and DNL
  • AFE439A2
    • 8-bit ADC input: 1-LSB INL and DNL
    • 7-bit duty-cycle PWM output
  • Programmable comparator for fault management
  • High impedance output on DAC channel when VDD is off
  • Automatically detects I 2C or SPI
    • 1.62-V V IH with V DD = 5.5 V
  • VREF/MODE pin selects between programming and standalone modes
  • User-programmable NVM
  • Internal, external, or power supply as reference
  • Wide operating range
    • Power supply: 1.8 V to 5.5 V
    • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)
  • Integrated proportional-integral (PI) control
    • Standalone operation from nonvolatile memory (NVM)
    • Programmable proportional and integral gain
    • Comparator input for output clamping
    • Programmable min, max, and common-mode values for output
    • Programmable loop-phase inversion
  • AFE639D2
    • I 2C controller for external digital temperature sensor interface
    • 12-bit DAC output: 4-LSB DNL, 1-LSB DNL
  • AFE539A4
    • 10-bit ADC input: 2-LSB INL, 1-LSB DNL
    • 10-bit DAC output: 1-LSB INL and DNL
  • AFE439A2
    • 8-bit ADC input: 1-LSB INL and DNL
    • 7-bit duty-cycle PWM output
  • Programmable comparator for fault management
  • High impedance output on DAC channel when VDD is off
  • Automatically detects I 2C or SPI
    • 1.62-V V IH with V DD = 5.5 V
  • VREF/MODE pin selects between programming and standalone modes
  • User-programmable NVM
  • Internal, external, or power supply as reference
  • Wide operating range
    • Power supply: 1.8 V to 5.5 V
    • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)

The 8-bit AFE439A2, 10-bit AFE539A4, and 12-bit AFE639D2 ( AFEx39xx) are smart analog front ends (AFE) for thermoelectric cooling (TEC) control using voltage or PWM output. The AFE639D2 supports an I 2C controller interface to interface with external digital temperature sensors. The AFE639D2 and AFE539A4 support voltage output and AFE439A2 supports PWM output. The AFEx39xx support a comparator channel for fault management. These devices also support Hi-Z power-down mode and Hi-Z output on the DAC channel during power off. These devices have an integrated state machine that is preprogrammed as a proportional-integral (PI) controller. The AFEx39xx are an excellent choice for TEC control, temperature control, and dynamic headroom control applications. The AFEx39xx integrate advanced features, internal reference, and NVM that enable this smart AFE for processor-less applications and design reuse.

The 8-bit AFE439A2, 10-bit AFE539A4, and 12-bit AFE639D2 ( AFEx39xx) are smart analog front ends (AFE) for thermoelectric cooling (TEC) control using voltage or PWM output. The AFE639D2 supports an I 2C controller interface to interface with external digital temperature sensors. The AFE639D2 and AFE539A4 support voltage output and AFE439A2 supports PWM output. The AFEx39xx support a comparator channel for fault management. These devices also support Hi-Z power-down mode and Hi-Z output on the DAC channel during power off. These devices have an integrated state machine that is preprogrammed as a proportional-integral (PI) controller. The AFEx39xx are an excellent choice for TEC control, temperature control, and dynamic headroom control applications. The AFEx39xx integrate advanced features, internal reference, and NVM that enable this smart AFE for processor-less applications and design reuse.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet AFEx39xx 12-Bit, 10-Bit, and 8-Bit Smart Analog Front Ends for TEC Control Using Voltage and PWM Output datasheet (Rev. A) PDF | HTML Jul 3, 2023
Product overview Smart DAC Product Selection Guide PDF | HTML Jul 1, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SMART-DAC-EVM-GUI — Smart DAC and smart AFE evaluation module software

This GUI interfaces with the on board controller of the smart DAC and smart AFE EVM ecosystem.
Supported products & hardware
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Supported products & hardware
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)

Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos