AFE7960EVM

AFE7960EVM

Order now

Overview

The AFE79xx evaluation modules (EVMs) are evaluation boards used to evaluate the AFE79xx family of integrated RF Sampling transceivers from Texas Instruments. The AFE79xx devices support up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrates phase-locked loop (PLL) and voltage- controlled oscillator (VCO) for generating data converter clocks. The AFE79xx device integrates eight JESD204B-, JESD204C-compatible serializer/ deserializer (SerDes) transceivers capable of running up to 29.5Gbps to transmit and receive digital data through the onboard FPGA mezzanine card (FMC) connector.

The EVM includes the LMK04828 clock generator to provide reference clocks and SYSREF to the analog front end (AFE) and capture card (field- programmable gate array, FPGA). The evaluation module (EVM) works off a single 5.5V input and includes complete power management circuitry. External clocking options include support for feeding the reference clock (for the on-chip PLL). The design interfaces with the TI pattern and capture card solution (TSW14J58), as well as many FPGA development kits.

Features
  • Onboard FPGA mezzanine card (FMC) connector
  • Includes complete power management circuitry
  • Onboard clock generator to provide reference clocks and SYSREF
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Optional external CLK at DAC or ADC rate
  • SerDes data interface:
    • JESD204B and JESD204C compliant
    • 8 SerDes transceivers up to 29.5Gbps
    • 8b/10b and 64b/66b encoding
    • 12-bit, 16-bit, 24-bit, and 32-bit resolution
    • Subclass 1 multi-device synchronization
RF transceivers
AFE7960 — 4-transmit, 6-receive, Ku-band RF-sampling transceiver, max 1200-MHz IBW
Download View video with transcript Video

Order & start development

Evaluation board

AFE7960EVM — AFE7960 evaluation module

Supported products & hardware

AFE7960EVM — AFE7960 evaluation module

close
Version: null
Release date:
Certification

AFE7960EVM-DOC-CERT — AFE7960EVM EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
AFE7960EVM — AFE7960 evaluation module

AFE7960EVM-DOC-CERT — AFE7960EVM EU Declaration of Conformity (DoC)

close
Version: 1.0
Release date: Mar 26, 2026
Hardware development
Evaluation board
AFE7960EVM — AFE7960 evaluation module

Release Information

AFE7960EVM EU Declaration of Conformity (DoC)

Driver or library

AFE79XX-HSC-DESIGN — AFE79xx family high-speed transceiver design & support files

Supported products & hardware

Supported products & hardware

Products
RF receivers
AFE7906 — 6-channel RF-sampling receiver, 5-MHz to 12-GHz, max 1200-MHz IBW AFE7950-SEP — Radiation-tolerant 4-transmit 6-receive RF-sampling transceiver up to 12GHz
RF transceivers
AFE7900 — 4-transmit, 6-receive RF-sampling transceiver, 5-MHz to 7.4-GHz, max 1200-MHz IBW AFE7901 — 4-transmit, 4-receive RF-sampling transceiver, 5-MHz to 7.4-GHz, max 400-MHz IBW AFE7903 — 2-transmit, 2-receive RF-sampling transceiver, 5-MHz to 7.4-GHz, max 400-MHz IBW AFE7950 — 4-transmit, 6-receive RF-sampling transceiver, 600-MHz to 12-GHz, max 1200-MHz IBW AFE7950-SP — Radiation-hardened, 4-transmit 6-receive RF-sampling transceiver up to 12GHz AFE7951 — 4-transmit, 4-receive RF-sampling transceiver, 600-MHz to 12-GHz, max 400-MHz IBW AFE7953 — Two-transmit, two-receive, 600-MHz to 12-GHz, RF-sampling AFE with 12-GSPS DACs and 3-GSPS ADCs AFE7955 — 2T3R, 600-MHz to 12-GHz, RF-sampling AFE, 12-GSPS DACs, 3-GSPS ADCs, 1.2-GHz max IBW AFE7958 — 4-transmit, 6-receive, X-band, RF-sampling AFE with 12-GSPS DACs, 3-GSPS ADCs and SYSREF monitoring AFE7960 — 4-transmit, 6-receive, Ku-band RF-sampling transceiver, max 1200-MHz IBW
RF transmitters
AFE7954 — four-channel, 600-MHz to 12-GHz, RF-sampling AFE, 12-GSPS DACs, 2.4-GHz max IBW
Hardware development
Evaluation board
AFE7900EVM — AFE7900 evaluation module for four-transmit, six-receive, 5-MHz to 7400-MHz, RF-sampling AFE AFE7950EVM — AFE7950 evaluation module for four-transmit, six-receive, X-band, RF-sampling AFE AFE7958EVM — AFE7958 evaluation module AFE7960EVM — AFE7960 evaluation module TRF-LSC-AFE7950EVM — TRF1208, TRF1108, AFE7950 evaluation module for 4T4R+2FB RF-sampling AFE TRF-X-AFE7950EVM — TRF1213 and AFE7950 evaluation module
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide AFE79xx Evaluation Module User's Guide (Rev. C) PDF | HTML Aug 7, 2026

Related design resources

Hardware development

EVALUATION BOARD
TSW14J58EVM — Data capture/pattern generator: data converter EVM with 16 JESD204B/C lanes from 1.6 to 24.5 Gbps

Support & training

TI E2Eā„¢ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos