Product details

Applications Avionics & Defense, Communications and Telecom, General purpose, Industrial, Radar, Test and Measurement Number of TXs and RXs 8 TX, 8 RX RF frequency (max) (MHz) 7400 RF frequency (min) (MHz) 100 Number of DUCs per TX 2 Number of DDCs per RX 2 Operating temperature range (°C) -40 to 85 Rating Catalog
Applications Avionics & Defense, Communications and Telecom, General purpose, Industrial, Radar, Test and Measurement Number of TXs and RXs 8 TX, 8 RX RF frequency (max) (MHz) 7400 RF frequency (min) (MHz) 100 Number of DUCs per TX 2 Number of DDCs per RX 2 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (AQC) 400 289 mm² (17 mm × 17 mm) FCBGA (ANG) 400 289 mm² (17 mm × 17 mm)
  • Eight (AFE8108)/ four (AFE8104) RF sampling 12GSPS transmit DACs
  • Eight (AFE8108)/ four (AFE8104) RF sampling 6GSPS receive ADCs
  • Maximum RF signal bandwidth:
    • 8T8R: 800MHz.
    • 4T4R: 1600MHz
    • 2T2R: 2400MHz
  • RF frequency range: up to 7.4GHz
  • Single DUC/DDCs per chain
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Support for external clock at DAC or ADC rate
  • Digital Data Interface:
    • JESD204B and JESD204C
    • 8 SerDes transceivers up to 32.5Gbps
    • 8b/10b and 64b/66b Encoding
    • 12-bit, 16-bit, 24-bit and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Fast Boot Up time option: <500ms
  • Package:
    • 17mm × 17mm FCBGA, 0.8mm pitch
  • Eight (AFE8108)/ four (AFE8104) RF sampling 12GSPS transmit DACs
  • Eight (AFE8108)/ four (AFE8104) RF sampling 6GSPS receive ADCs
  • Maximum RF signal bandwidth:
    • 8T8R: 800MHz.
    • 4T4R: 1600MHz
    • 2T2R: 2400MHz
  • RF frequency range: up to 7.4GHz
  • Single DUC/DDCs per chain
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Support for external clock at DAC or ADC rate
  • Digital Data Interface:
    • JESD204B and JESD204C
    • 8 SerDes transceivers up to 32.5Gbps
    • 8b/10b and 64b/66b Encoding
    • 12-bit, 16-bit, 24-bit and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Fast Boot Up time option: <500ms
  • Package:
    • 17mm × 17mm FCBGA, 0.8mm pitch

The AFE810x is a high performance, wide bandwidth multi-channels transceiver, integrating eight (AFE8108)/ four (AFE8104) RF sampling transmitter chains and eight (AFE8108)/ four (AFE8104) RF sampling receiver chains.

Each receiver chain includes a 6GSPS ADC (analog-to-digital converter), two digital peak detectors to assist an external autonomous automatic gain controller and RF overload detectors for device reliability protection. The single digital down converters (DDC) provides up to 800MHz of signal BW in 8 channels mode, 1600MHz in 4 channels and up to 2400MHz in 2 channels mode.

Each transmitter chain includes a digital up converters (DUCs) supporting up to 800MHz (8T), 1600MHz (4T) or 2400MHz (2T) of signal bandwidth. The output of the DUCs drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation.

The AFE810x is a high performance, wide bandwidth multi-channels transceiver, integrating eight (AFE8108)/ four (AFE8104) RF sampling transmitter chains and eight (AFE8108)/ four (AFE8104) RF sampling receiver chains.

Each receiver chain includes a 6GSPS ADC (analog-to-digital converter), two digital peak detectors to assist an external autonomous automatic gain controller and RF overload detectors for device reliability protection. The single digital down converters (DDC) provides up to 800MHz of signal BW in 8 channels mode, 1600MHz in 4 channels and up to 2400MHz in 2 channels mode.

Each transmitter chain includes a digital up converters (DUCs) supporting up to 800MHz (8T), 1600MHz (4T) or 2400MHz (2T) of signal bandwidth. The output of the DUCs drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation.

Download View video with transcript Video

The full data sheet and design resources for the AFE810x family are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet AFE8104, AFE8108 7.4GHz Transceiver With 12GSPS DACs and 6GSPS ADCs datasheet PDF | HTML May 26, 2026
Application note Fast Bring-up on AFE81xx PDF | HTML Jul 21, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE8108EVM — AFE8108 evaluation module

The AFE8128 evaluation modules (EVMs) are evaluation boards used to evaluate the AFE812x family of integrated RF Sampling transceivers from Texas Instruments. The AFE8128 devices support up to eight transmit, eight receive, and two feedback channels (8T8R2F). The devices integrate the phaselocked (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCBGA (AQC) 400 Ultra Librarian
FCBGA (ANG) 400 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos