AM263P4CSONFZCZRQ1

ACTIVE

Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and flash-in-package | ZCZ | 324 | -40 to 150

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins NFBGA (ZCZ) | 324
Operating temperature range (°C) -40 to 150
Package qty | Carrier 1,000 | LARGE T&R

Features for the AM263P4-Q1

Processor Cores:

  • Single, dual, and quad-core Arm Cortex-R5F MCU with each core running up to 400MHz
    • 16KB I-cache with 64-bit ECC per CPU core
    • 16KB D-cache with 32-bit ECC per CPU core
    • x256 integrated VIM per CPU Core
    • 256KB Tightly-Coupled Memory (TCM) with 32-bit ECC per CPU core cluster
    • Lockstep or Dual-core capable clusters
  • Trigonometric Math Unit (TMU) for accelerating trigonometric functions
    • Up to 4x, one per R5F MCU core

Memory:

  • 1x Flash Subsystem with OptiFlash memory technology and eXecute In Place (XIP) support
    • 1x Octal Serial Peripheral Interface (OSPI), up to 133MHz SDR and DDR
    • AM263P Flash-in-Package (ZCZ_F) variant includes 8MB OSPI Flash
  • 3MB of On-Chip RAM (OCSRAM)
    • 6 Banks x 512KB
    • ECC error protection
    • Internal DMA engine support
    • Remote L2 Cache for external memory, software programmable up to 128KB per CPU core

System on Chip (SoC) Services and Architecture:

  • 1x EDMA to support data movement functions
    • 2x Transfer Controllers (TPTC)
    • 1x Channel Controller (TPCC)
  • Device Boot supported from the following interfaces:
    • UART (Primary/Backup)
    • QSPI NOR Flash (4S/1S) (Primary)
    • OSPI NOR Flash (8S 50MHz SDR Mode0, 8S 25MHz DDR XSPI) (Primary)
  • Interprocessor communication modules
    • SPINLOCK module for synchronizing processes running on multiple cores
    • MAILBOX functionality implemented through CTRLMMR registers
  • Central Platform Time Sync (CPTS) support with time-sync and compare-event interrupt routers
  • Timer Modules:
    • 4x Windowed Watchdog Timer (WWDT)
    • 8x Real Time Interrupt (RTI) timer

General Connectivity:

  • 6x Universal Asynchronous RX-TX (UART)
  • 8x Serial Peripheral Interface (SPI) controllers
  • 5x Local Interconnect Network (LIN) ports
  • 4x Inter-Integrated Circuit (I2C) ports
  • 8x Modular Controller Area Network (MCAN) modules with CAN-FD support
  • 4x Fast Serial Interface Transmitters (FSITX)
  • 4x Fast Serial Interface Receivers (FSIRX)
  • Up to 139 General-Purpose I/O (GPIO) pins

Sensing & Actuation:

  • Real-time Control Subsystem (CONTROLSS)
  • Flexible Input/Output Crossbars (XBAR)
  • 5x 12-bit Analog-to-Digital Converters (ADC)
    • 6-input SAR ADC up to 4MSPS
      • 6x Single-ended channels OR
      • 3x Differential channels
    • Highly Configurable ADC Digital Logic
      • XBAR Start of Conversion Triggers (SOC)
      • User-defined Sample and Hold (S+H)
      • Flexible Post-processing Blocks (PPB)
  • 1x Resolver subsystem (ZCZ-S and ZCZ-F packages) with:
    • 2x Resolver to Digital Converter (RDC) OR
    • 2x 12-bit ADCs can also be used for general purpose
      • 4-input SAR ADC up to 3MSPS
        • 4x Single-ended channels OR
        • 2x Differential channels
  • 10x Analog Comparators with Type-A programmable DAC reference (CMPSSA)
  • 10x Analog Comparators with Type-B programmable DAC reference (CMPSSB)
  • 1x 12-bit Digital-to-Analog Converter (DAC)
  • 32x Pulse Width Modulation (EPWM) modules
    • Single or Dual PWM channels
    • Advanced PWM Configurations
    • Extended HRPWM time resolution
  • 16x Enhanced Capture (ECAP) modules
  • 3x Enhanced Quadrature Encoder Pulse (EQEP) modules
  • 2x 4-Ch Sigma-Delta Filter Modules (SDFM)
  • Additional Signal-multiplex Crossbars (XBAR)

Industrial Connectivity:

  • Programmable Real-Time Unit - Industrial Communication Subsystem (PRU-ICSS)
    • Dual core Programmable Real-Time Unit Subsystem (PRU0 / PRU1)
      • Deterministic Hardware
      • Dynamic Firmware
    • 20-channel enhanced input (eGPI) per PRU
    • 20-channel enhanced output (eGPO) per PRU
    • Embedded Peripherals and Memory
      • 1x UART, 1x ECAP, 1x MDIO, 1x IEP
      • 1x 32KB Shared General Purpose RAM
      • 2x 8KB Shared Data RAM
      • 1x 16KB IRAM per PRU
      • ScratchPad (SPAD), MAC/CRC
    • Digital encoder and sigma-delta control loops
    • The PRU-ICSS enables advanced industrial protocols including:
      • EtherCAT, Ethernet/IP™,
      • PROFINET, IO-Link for order
    • Dedicated Interrupt Controller (INTC)
    • Dynamic CONTROLSS XBAR Integration

High-Speed Interfaces:

  • Integrated 3-port Gigabit Ethernet switch (CPSW) supporting up to two external ports
    • MII (10/100), RMII (10/100), or RGMII (10/100/1000)
    • IEEE 1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Clause 45 MDIO PHY management
    • 512x ALE engine-based Packet Classifiers
    • Priority flow control with up to 2KB packet size
    • Four CPU hardware interrupt pacing
    • IP/UDP/TCP checksum offload in hardware

Security:

  • Hardware Security Module (HSM) with support for Auto SHE 1.1/EVITA Full HSM
    • Arm Cortex-M4F based dedicated security controller
    • Isolated and secured RAMs
    • Peripherals like Timers, WWDT, RTC, Interrupt Controller
    • Safety related peripherals like CRC, ESM, PBIST
  • Secure boot support
    • Device Take Over Protection
    • Hardware-enforced root-of-trust (RoT)
      • Support for two sets of RoT keys
    • Authenticated boot support
      • Encrypted boot support
    • SW Anti-rollback protection
  • Debug security
    • Secure device debug only after cryptographic authentication
    • Support for permanent debug/JTAG disable
  • Device ID and Key Management
    • Unique ID (SoC ID)
    • Support for OTP Memory (FUSEROM)
  • Extensive Firewall Support
    • System Memory Protection Units (MPU) present at various interfaces
  • Cryptographic Acceleration
    • Cryptographic cores with DMA Support
    • AES - 128/192/256-bit key sizes
    • SHA2 - 256/384/512-bit support
    • Deterministic random bit generator (DRBG) with pseudo and true random number generator (TRNG)
    • Public Key Accelerator (PKA) to assist in RSA/Elliptic Curve Cryptography (ECC) processing

Functional Safety:

  • Enables design of systems with functional safety requirements
    • Error Signaling Module (ESM) with designated SAFETY_ERRORn pin
    • ECC or parity on calculation-critical memories
    • 4x Dual Clock Comparators (DCC)
    • 3x Self-Test Controller (STC)
    • Programmable Built-In Self-Test (PBIST) and fault-injection for CPU and on-chip RAM
    • Runtime internal diagnostic modules including voltage, temperature, and clock monitoring, windowed watchdog timers, CRC engines for memory integrity checks
  • Functional Safety-Compliant targeted [Industrial]
    • Developed for functional safety applications
    • Documentation to be made available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL-3 targeted
    • Hardware integrity up to SIL-3 targeted
    • Safety-related certification
      • IEC 61508 planned
  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation to be made available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL-D targeted
    • Hardware integrity up to ASIL-D targeted
    • Safety-related certification
      • ISO 26262 planned

Data Storage

  • 1x 4-bit Multi-Media Card/Secure Digital (MMC/SD) interface

Power Management

  • Recommended TPS653860-Q1 Power Management ICs (PMIC)
    • Companion PMIC specially designed to meet device power supply requirements
    • Flexible mapping and factory programmed configurations to support different use cases

Technology / Package:

  • AEC-Q100 qualified for automotive applications
  • 45nm technology
  • ZCZ Package
    • AM263x Compatible (ZCZ-C )
      • Pin-to-Pin compatible option with AM263x
    • AM263Px Resolver (ZCZ-S)
      • Adds new Resolver Subsystem functionality
    • AM263Px Resolver with Flash-in-Package (ZCZ-F)
      • Includes 1x internally connected Silicon in Package (SIP) 64Mb (8MB) ISSI IS25LX064-JWLA3 OSPI Flash device; up to 133MHz SDR and DDR
    • 324-pin NFBGA
    • 15.0mm x 15.0mm
    • 0.8mm pitch

Description for the AM263P4-Q1

The AM263Px Sitara™ Arm® Microcontrollers are built to meet the complex real-time processing needs of next generation industrial and automotive embedded products. The AM263Px MCU family consists of multiple pin-to-pin compatible devices with up to four 400MHz Arm® Cortex®-R5F cores. As an option, the Arm® R5F subsystem can be programmed to run in lockstep or dual-core mode for multiple functional safety configurations. The industrial communications subsystem (PRU-ICSS) enables integrated industrial Ethernet communication protocols such as PROFINET®, Ethernet/IP®, EtherCAT® (among many others), standard Ethernet connectivity, and even custom I/O interfaces. The family is designed for the future of motor control and digital power applications with advanced analog sensing and digital actuation modules.

The multiple R5F cores are arranged in cluster subsystems with 256KB of shared tightly coupled memory (TCM) along with 3MB of shared SRAM, greatly reducing the need for external memory. Extensive ECC is included for on-chip memories, peripherals, and interconnects for enhanced reliability. Granular firewalls managed by the Hardware Security Manager (HSM) enable developers to implement stringent security-minded system design requirements. Cryptographic acceleration and secure boot are also available on AM263Px devices.

TI provides a complete set of microcontroller software and development tools for the AM263Px family of microcontrollers.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more