Sensing MCUs

Observe and react to the world around you with our portfolio of sensing microcontrollers (MCUs)
View all products

Browse by category

Our 16-bit MSP430 microcontrollers (MCUs) integrate precision analog and state-of the art technology to help with all of your sensing needs. Achieve accurate measurements with ultrasonic analog front ends, capacitive touch, and sigma-delta analog to didital converter (ADC) options. Each sensing type offers various design tools, easy user interfaces, free software libraries, and evaluation boards for simplified development and testing.

Browse by sensing type


Capacitive touch

Replace conventional buttons, sliders and wheels, with reliable liquid resistant touch sensing solutions.

Signal monitoring and measurement

Accurately measure signal, power and energy consumption with our integrated 16- and 24-bit sigma-delta ADCs for metering, medical, and test and measurement.

Ultrasonic sensing

Measure gas and water flow without compromising power performance for accuracy. Our MCUs integrate ultrasonic sensing front ends with unique waveform capturing technology.

Featured sensing mcu


Make complex designs simple with our sensing MCU portfolio

Our MSP430 CapTIvate™ technology offers a low-power solution to detect a capacitance change due to human touch. Capacitive sensing enables designers to move away from mechanical switches to sleeker sliders and buttons for an improved user experience. Our portfolio supports up to 64 buttons, sliders and wheels with reliable performance in wet, dirty and greasy conditions as well as through metal, glass, plastic and other overlays.


VIDEO

CapTIvate™ technology training video series

This training series details the key features of MSP430 MCUs including CapTIvate™ technology, enabling you to get started on your next capacitive touch design.
RESOURCE

CapTIvate™ technology guide

This technology guide brings together a capacitive measurement technology, a design graphical user interface (GUI), a capacitive touch software library, and a hardware development platform.
RESOURCE

CapTIvate™ design center GUI

The CapTIvate™ Design Center GUI is a one-stop resource for everything related to CapTIvate capacitive sensing technology integrated on our MSP430 MCUs.

MSP430FR2676ACTIVE

Capacitive Touch MCU with 16 touch IO (64 sensors), 64KB FRAM, 8KB SRAM, 43 IO, 12-bit ADC, 105C

MSP430FR2533ACTIVE

Capacitive Touch MCU with 16 touch IO (24 sensors), 16KB FRAM, 2KB SRAM, 19 IO, 10-bit ADC

The Energy Measurement Design Center (EDMC) is a rapid development tool designed for MSP430i20 and MSP430F67 MCUs with 24-bit sigma-delta ADCs.  

The EDMC includes a graphical user interface (GUI), documentation, software library and examples that can simplify and accelerate development in smart grid and building automation applications.


VIDEO

Energy measurement design center (EMDC) training video series

This training series introduces the EMDC, a development tool that enables energy measurement on MSP430 MCUs.
RESOURCE

Energy measurement technology guide

EDMC documentation, including an introduction into the tool, supported devices, software application programming interface (API), graphical user interface (GUI) and communication protocol specifications.
RESOURCE

Energy measurement design center

Energy measurement software library and GUI for MSP430 MCUs with 24bit sigma-delta ADCs. Using the design center you can configure, calibrate, and view results without writing a single line of code.

MSP430I2041ACTIVE

16-MHz metering AFE with 4 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM

MSP430F6736ACTIVE

Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM

Our MSP430FR604 and MSP430FR504 device families are specifically designed for ultrasonic sensing applications. These single-chip, low cost MCUs include an integrated ultrasonic sensing analog front end. The analog front end provides unique waveform capturing technology with a high-speed ADC and cross correlation method to enable high-accuracy measurements with low-power consumption.


VIDEO

Ultrasonic sensing training video series

This video series provides an overview of the ultrasonic sensing evaluation modules (EVMs), applications and software architecture with demonstrations.
RESOURCE

Ultrasonic gas meter technology academy

This academy walks through the fundamentals of ultrasonic gas flow measurements, our single chip MCU solution, and recommended design and test procedures.
RESOURCE

Ultrasonic design center

Your one stop resource to develop ultrasonic sensing applications using MSP430 MCUs that includes tools, a graphical user interface (GUI), documentation, software libraries and application examples.

MSP430FR6047ACTIVE

16-MHz MCU with 256-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE

MSP430FR6043ACTIVE

Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, LCD for gas and water metering applications

Design & development resources

Software development kit (SDK)

MSP430 microcontroller software development kit resources

MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”

This collection of (...)

IDE, configuration, compiler or debugger

CCStudio™ IDE - AI-enabled development environment

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Hardware programming tool

Fast and reliable gang programming solution for standalone and integrated flashing

The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.