AM6526BACDXA

ACTIVE

Dual Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS | ACD | 784 | -40 to 105

Same as: AM6526BACDXA.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-250C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins FCCSP (ACD) | 784
Operating temperature range (°C) -40 to 105
Package qty | Carrier 60 | JEDEC TRAY (5+1)

Features for the AM6526

Processor cores:

  • Dual- or quad-core Arm Cortex-A53 microprocessor subsystem at up to 1.1 GHz
    • Up to two dual-core or two single-core Arm Cortex-A53 clusters with 512KB L2 cache including SECDED
    • Each A53 core has 32KB L1 ICache and 32K L1 DCache
  • Dual-core Arm Cortex-R5F at up to 400 MHz
    • Supports lockstep mode
    • 16KB ICache, 16KB DCache, and 64KB RAM per R5F core

    Industrial subsystem:

  • Three gigabit Industrial Communication Subsystems (PRU_ICSSG)
    • Up to two 10/100/1000 Ethernet ports per PRU_ICSSG
    • Supports two SGMII ports (2)
    • Compatibility with 10/100Mb PRU-ICSS
    • 24× PWMs per PRU_ICSSG
      • Cycle-by-cycle control
      • Enhanced trip control
    • 18× Sigma-delta filters per PRU_ICSSG
      • Short circuit logic
      • Over-current logic
    • 6× Multi-protocol position encoder interfaces per PRU_ICSSG

    Memory subsystem:

  • Up to 2MB of on-chip L3 RAM with SECDED
  • Multi-core Shared Memory Controller (MSMC)
    • Up to 2MB (2 banks × 1MB) SRAM with SECDED
      • Shared coherent Level 2 or Level 3 memory-mapped SRAM
      • Shared coherent Level 3 Cache
    • 256-bit processor port bus and 40-bit physical address bus
    • Coherent unified bi-directional interfaces to connect to processors or device masters
    • L2, L3 Cache pre-warming and post flushing
    • Bandwidth management with starvation bound
    • One infrastructure master interface
    • Single external memory master interface
    • Supports distributed virtual system
    • Supports internal DMA engine – Data Routing Unit (DRU)
    • ECC error protection
  • DDR Subsystem (DDRSS)
    • Supports DDR4 memory types up to DDR-1600
    • 32-bit data bus and 7-bit SECDED bus
    • 8 GB of total addressable space
  • General-Purpose Memory Controller (GPMC)

    Functional Safety:

  • Functional Safety-Compliant [Industrial]
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3
    • Hardware Integrity up to SIL 2
    • Safety-related certification
  • Functional safety features:
    • ECC or parity on calculation-critical memories and internal bus interconnect
    • Firewalls to help provide Freedom From Interference (FFI)
      • Built-In Self-Test (BIST) for CPU, high-end timers, and on-chip RAM
    • Hardware error injection support for test-for-diagnostics
    • Error Signaling Modules (ESM) for capture of functional safety related errors
    • Voltage, temperature, and clock monitoring
    • Windowed and non-windowed watchdog timers in multiple clock domains
  • MCU island
    • Isolation of the dual-core Arm Cortex-R5F microprocessor subsystem
    • Separate voltage, clocks, resets, and dedicated peripherals
    • Internal MCSPI connection to the rest of SoC

    Security:

  • Secure boot supported
    • Hardware-enforced root-of-trust
    • Support to switch root-of-trust via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
    • Supports cryptographic cores
      • AES – 128/192/256 bits key sizes
      • 3DES – 56/112/168 bits key sizes
      • MD5, SHA1
      • SHA2 – 224/256/384/512
      • DRBG with true random number generator
      • PKA (public key accelerator) to assist in RSA/ECC processing
    • DMA support
  • Debugging security
    • Secure software-controlled debug access
    • Security aware debugging
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure DMA path and interconnect
    • Secure watchdog/timer/IPC
  • Secure storage support
  • On-the-fly encryption and authentication support for OSPI interface
  • Networking security support for data (payload) encryption/authentication via packet based hardware cryptographic engine
  • Security coprocessor (DMSC) for key and security management, with dedicated device level interconnect for security software

    SoC services:

  • Device Management Security Controller (DMSC)
    • Centralized SoC system controller
    • Manages system services including initial boot, security, functional safety and clock/reset/power management
    • Power management controller for active and low power modes
    • Communication with various processing units over message manager
    • Simplified interface for optimizing unused peripherals
    • Tracing and debugging capability
  • Sixteen 32-bit general-purpose timers
  • Two data movement and control Navigator Subsystems (NAVSS)
    • Ring Accelerator (RA)
    • Unified DMA (UDMA)
    • Up to 2 Timer Managers (TM) (1024 timers each)

    Multimedia:

  • Display subsystem
    • Two fully input-mapped overlay managers associated with two display outputs
    • One port MIPI DPI parallel interface
    • One port OLDI
  • PowerVR SGX544-MP1 3D Graphics Processing Unit (GPU)
  • One Camera Serial Interface-2 (MIPI CSI-2)
  • One port video capture: BT.656/1120 (no embedded sync)

    High-speed interfaces:

  • One Gigabit Ethernet (CPSW) interface supporting
    • RMII (10/100) or RGMII (10/100/1000)
    • IEEE1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Audio/video bridging (P802.1Qav/D6.0)
    • Energy-efficient Ethernet (802.3az)
    • Jumbo frames (2024 bytes)
    • Clause 45 MDIO PHY management
  • Two PCI-Express ( PCIe) revision 3.1 subsystems (2)
    • Supports Gen2 (5.0GT/s) operation
    • Two independent 1-lane, or a single 2-lane port
    • Support for concurrent root-complex and end-point operation
  • USB 3.1 Dual-Role Device (DRD) subsystem (2)
    • One enhanced SuperSpeed Gen1 port
    • One USB 2.0 port
    • Each port independently configurable as USB host, USB peripheral, or USB DRD

    General connectivity:

  • 6× Inter-Integrated Circuit ( I2C™) ports
  • 5× configurable UART/IrDA/CIR modules
  • Two simultaneous flash interfaces configured as
    • Two OSPI flash interfaces
    • or HyperBus™ and OSPI1 flash interface
  • 2× 12-bit Analog-to-Digital Converters (ADC)
    • Up to 4 Msamples/s
    • Eight multiplexed analog inputs
  • 8× Multichannel Serial Peripheral Interfaces (MCSPI) controllers
    • Two with internal connections
    • Six with external interfaces
  • General-Purpose I/O (GPIO) pins

    Control interfaces:

  • 6× Enhanced High-Resolution Pulse-Width Modulator (EHRPWM) modules
  • One Enhanced Capture (ECAP) module
  • 3× Enhanced Quadrature Encoder Pulse (EQEP) modules

    Automotive interfaces:

  • 2× Modular Controller Area Network (MCAN) modules with full CAN-FD support

    Audio interfaces:

  • 3× Multichannel Audio Serial Port (MCASP) modules

    Media and data storage:

  • 2× Multimedia Card™/ Secure Digital ( MMC™/ SD) interfaces

    Simplified power management:

  • Simplified power sequence with full support for dual voltage I/O
  • Integrated LDOs reduces power solution complexity
  • Integrated SDIO LDO for handling automatic voltage transition for SD interface
  • Integrated Power On Reset (POR) generation reducing power solution complexity
  • Integrated voltage supervisor for functional safety monitoring
  • Integrated power supply glitch detector for detecting fast power supply transients

    Analog/system integration:

  • Integrated USB VBUS detection
  • Fail safe I/O for DDR RESET
  • All I/O pins drivers disabled during reset to avoid bus conflicts
  • Default I/O pulls disabled during reset to avoid system conflicts
  • Support dynamic I/O pinmux configuration change

    System-on-Chip (SoC) architecture:

  • Supports primary boot from UART, I2C, OSPI, HyperBus, parallel NOR Flash, SD or eMMC™, USB, PCIe, and Ethernet interfaces
  • 28-nm CMOS technology
  • 23 mm × 23 mm, 0.8-mm pitch, 784-pin FCBGA (ACD)

Description for the AM6526

AM654x and AM652x Sitara™ processors are Arm applications processors built to meet the complex processing needs of modern industry 4.0 embedded products.

The AM654x and AM652x devices combine four or two Arm Cortex-A53 cores with a dual Arm Cortex-R5F MCU subsystem which includes features intended to help customers achieve their functional safety goals for their end products and three Gigabit industrial communications subsystems (PRU_ICSSG) to create a SoC capable of high-performance industrial controls with industrial connectivity and processing for functional safety applications. AM65xx is currently undergoing assessment to be certified by TÜV SÜD according to IEC 61508.

The four Arm Cortex-A53 cores in the AM654x are arranged in two dual-core clusters with shared L2 memory to create two processing channels. The two Arm Cortex-A53 cores in the AM652x are available in a single dual-core cluster and two single-core cluster options. Extensive ECC is included on on-chip memory, peripherals, and interconnect for reliability. The SoC as a whole includes features intended to help customers design systems that can achieve their functional safety goals (assessment pending with TÜV SÜD). Cryptographic acceleration and secure boot are available on some AM654x and AM652x devices in addition to granular firewalls managed by the DMSC.

Programmability is provided by the Arm Cortex-A53 RISC CPUs with Arm Neon™ extension, and the dual Arm Cortex-R5F MCU subsystem is available for general purpose use as two cores or it can be used in lockstep to help meet the needs of functional safety applications. The PRU_ICSSG subsystems can be used to provide up to six ports of industrial Ethernet such as Profinet IRT, TSN, Ethernet/IP or EtherCAT (among many others), or they can be used for standard Gigabit Ethernet connectivity.

TI provides a complete set of software and development tools for the Arm cores including Processor SDK Linux, Linux-RT, RTOS, and Android as well as C compilers and a debugging interface for visibility into source code execution. Applicable functional safety and security documentation will be made available to assist customers in developing their functional safety or security related systems.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more