AM6852ATGGHAALZR

ACTIVE

General Purpose SoC with dual core 64-bit Arm Cortex-A72, graphics, 1-port PCIe Gen3, USB3.0 | ALZ | 770 | -40 to 105

Same as: AM6852ATGGHAALZR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

More AM68 information

Packaging information

Package | Pins FCBGA (ALZ) | 770
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | LARGE T&R

Features for the AM68

Processor cores:

  • Up to dual 64-bit Arm Cortex-A72 microprocessor subsystem at up to 2GHz
    • 1MB shared L2 cache per dual-core Cortex-A72 cluster
    • 32KB L1 D-Cache and 48KB L1 I-Cache per Cortex-A72 core
  • Deep Learning Accelerator:
    • Up to 8 Trillion Operations Per Second (TOPS)
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
  • Dual-core Arm Cortex-R5F MCUs at up to 1.0GHz in General Compute partition with FFI
    • 32K L1 D-Cache, 32K L1 I-Cache, and 64K L2 TCM
  • Dual-core Arm® Cortex®-R5F MCUs at up to 1.0 GHz to support Device Management
    • 32K L1 D-Cache, 32K I-Cache, and 64K L2 TCM with SECDED ECC on all memories
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
    • 480 MPixel/s ISP
    • Support for up to 16-bit input RAW format
    • Wide Dynamic Range (WDR), Lens Distortion Correction (LDC), Vision Imaging Subsystem (VISS), and Multi-Scalar (MSC) support
    • Output color format : 8-bits, 12-bits, and YUV 4:2:2, YUV 4:2:0, RGB, HSV/HSL

Multimedia:

  • Display subsystem supports:
    • Up to 4 displays
    • Up to two DSI 4L TX (up to 2.5K)
    • One eDP 4L
    • One DPI 24-bit RGB parallel interface
    • Safety features such as freeze frame detection and MISR data check
  • 3D Graphics Processing Unit
    • IMG BXS-4-64, up to 800MHz
    • 50GFLOPS, 4GTexels/s
    • >500MTexels/s, >8GFLOPs
    • Supports at least 2 composition layers
    • Supports up to 2048x1080 @60fps
    • Supports ARGB32, RGB565 and YUV formats
    • 2D graphics capable
    • OpenGL ES 3.1, Vulkan 1.2
  • Two CSI2.0 4L Camera Serial interface (CSI-Rx) Plus CSI2.- 4L Tx (CSI-Tx) with DPHY
    • MIPI CSI 1.3 Compliant + MIPI-DPHY 1.2
    • Support for 1,2,3, or 4 data lane mode up to 2.5Gbps
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA
  • Video Encoder/Decoder
    • Support for HEVC (H.265) Main profiles at Level 5.1 High-tier
    • Support for H.264 BaseLine/Main/High Profiles at Level 5.2
    • Support for up to 4K UHD resolution (3840 × 2160)
    • 4K60 H.264/H.265 Encode/Decode (up to 480MP/s)

Memory subsystem:

  • Up to 4MB of on-chip L3 RAM with ECC and coherency
    • ECC error protection
    • Shared coherent cache
    • Supports internal DMA engine
  • Up to two External Memory Interface (EMIF) modules with ECC
    • Supports LPDDR4 memory types
    • Supports speeds up to 4266MT/s
    • Up to two 32-bit data bus with inline ECC up to 17GB/s per EMIF
  • General-Purpose Memory Controller (GPMC)
  • Up to two 512KB on-chip SRAM in MAIN domain, protected by ECC

Device security:

  • Secure boot with secure run-time support
  • Customer programmable root key, up to RSA-4K or ECC-512
  • Embedded hardware security module
  • Crypto hardware accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES

High speed serial interfaces:

  • One PCI-Express (PCIe) Gen3 controllers
    • Up to four lanes per controller
    • Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
  • One USB 3.0 dual-role device (DRD) subsystem
    • Enhanced SuperSpeed Gen1 Port
    • Supports Type-C switching
    • Independently configurable as USB host, USB peripheral, or USB DRD
  • Two CSI2.0 4L Camera Serial interface RX (CSI-RX) plus two CSI2.0 4L TX (CSI-TX) with DPHY
    • MIPI CSI 1.3 Compliant + MIPI-DPHY 1.2
    • CSI-RX supports for 1,2,3, or 4 data lane mode up to 2.5Gbps per lane
    • CSI-TX supports for 1,2, or 4 data lane mode up to 2.5Gbps per lane

Ethernet:

  • Two Ethernet RMII/RGMII interfaces

Flash memory interfaces:

  • Embedded MultiMediaCard Interface (eMMC™ 5.1)
  • One Secure Digital 3.0/Secure Digital Input Output 3.0 interfaces (SD3.0/SDIO3.0)
  • Two simultaneous flash interfaces configured as
    • One OSPI or HyperBus™ or QSPI, and
    • One QSPI

Technology / Package:

  • 16-nm FinFET technology
  • 23mm x 23mm, 0.8-mm pitch, 770-pin FCBGA (ALZ)

TPS6594-Q1 Companion Power Management ICs (PMIC):

  • Functional Safety-Compliant support up to ASIL D/SIL 3
  • Flexible mapping to support different use cases

Description for the AM68

The AM68 scalable processor family is based on the evolutionary Jacinto™ 7 architecture, targeted at Smart Vision Camera and General Compute applications and built on extensive market knowledge accumulated over a decade of TI’s leadership in the Vision processor market. The AM68x family is built for a broad set of cost-sensitive high-performance compute applications in Factory Automation, Building Automation, and other markets.

The AM68 provides high performance compute technology for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced vision camera applications. Key cores include the latest Arm and GPU processors for general compute, next generation DSP with scalar and vector cores, dedicated deep learning and traditional algorithm accelerators, an integrated next generation imaging subsystem (ISP), video codec, and isolated MCU island. All protected by industrial-grade safety and security hardware accelerators.

General Compute Cores and Integration Overview: Separate dual core cluster configuration of Arm® Cortex®-A72 facilitates multi-OS applications with minimal need for a software hypervisor. Up to two Arm® Cortex®-R5F subsystems enable low-level, timing critical processing tasks to leave the Arm® Cortex®-A72 core’s unencumbered for applications. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite, support for higher bit depth, and features targeting analytics applications. Integrated diagnostics and safety features support operations up to SIL-2 levels while the integrated security features protect data against modern day attacks. CSI2.0 ports enable multi sensor inputs.

Key Performance Cores Overview: The C7000™ DSP next generation core (C7™) combines TI’s industry leading DSP and EVE cores into a single higher performance core and adds floating-point vector calculation capabilities, enabling backward compatibility for legacy code while simplifying software programming. The new “MMA” deep learning accelerator enables performance up to 8 Trillion Operations Per Second (TOPS) within the lowest power envelope in the industry even when operating even at the worst case junction temperatures of 105°C and 125°C. The dedicated Vision hardware accelerators provide vision pre-processing with no impact on system performance. The C7/MMA cores are available only for deep learning function in the AM68 class of processors.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more