AMC1300

ACTIVE

±250-mV input, reinforced isolated amplifier with high CMTI for current sensing

Top

Product details

Parameters

Input range (Vp-p) ±0.25 Isolation working voltage VIOWM (rms) (V) 1500 Isolation transient overvoltage VIOTM (peak) (V) 7000 CMTI (Min) (kV/µs) 15, 75 Input offset (+/-) (Max) (mV) 2, 0.2 Input offset drift (+/-) (Typ) (uV/C) 1.3, 1 Gain error (+/-) (Max) (%) 1, 0.3 Gain error drift (+/-) (Typ) (ppm/°C) 50, 15 Gain non-linearity (+/-) (Max) (%) 0.03 Small signal bandwidth (Typ) (kHz) 230, 310 Rating Catalog Operating temperature range (C) -40 to 125, -55 to 125 open-in-new Find other Isolated amplifiers

Package | Pins | Size

SOIC (DWV) 8 67 mm² 5.85 x 11.5 open-in-new Find other Isolated amplifiers

Features

  • ±250-mV input voltage range optimized for current measurement using shunt resistors
  • Low offset error and drift:
    • AMC1300B: ±0.2 mV (max), ±3 µV/°C (max)
    • AMC1300: ±2 mV (max), ±4 µV/°C (max)
  • Fixed gain: 8.2
  • Very low gain error and drift:
    • AMC1300B: ±0.3% (max), ±50 ppm/°C (max)
    • AMC1300: ±1% (max), ±50 ppm/°C (typ)
  • Low nonlinearity and drift: 0.03%, 1 ppm/°C (typ)
  • 3.3-V operation on high-side (AMC1300B)
  • System-level diagnostic features
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minute per UL1577
  • High CMTI on AMC1300B: 140 kV/µs (typ)

All trademarks are the property of their respective owners.

open-in-new Find other Isolated amplifiers

Description

The AMC1300 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to VDE V 0884-11 and UL1577. Used in conjunction with isolated power supplies, this isolated amplifier separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.

The input of the AMC1300 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The excellent performance of the device supports accurate current control resulting in system-level power savings and, especially in . The integrated common-mode overvoltage and missing high-side supply voltage detection features of the AMC1300 simplify system-level design and diagnostics.

The AMC1300 is offered with two performance grade options: the AMC1300B is specified over the extended industrial temperature range of –55°C to +125°C, and the AMC1300 for operation at –40°C to +125°C.

open-in-new Find other Isolated amplifiers
Download

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
49
Description

The AMC1300 evaluation module (EVM) is a platform for evaluating the AMC1300, which is a 7-kV reinforced isolation amplifier designed for use in current shunt measuring applications. AMC1300EVM allows the user to explore all the features of the AMC1300 device.

Features
  • Reinforced isolation amplifier: 7-kV peak, 10-kV surge
  • Fixed gain of 8.2
  • ±250-mV input range
  • Low gain error and drift
  • Extended industrial temperature range

Design tools & simulation

SIMULATION MODELS Download
SBAM397.TSC (1853 KB) - TINA-TI Reference Design
SIMULATION MODELS Download
SBAM398.ZIP (7 KB) - TINA-TI Spice Model
SIMULATION TOOLS Download
PSpice® for TI design and simulation tool
PSPICE-FOR-TI — PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Features
  • Leverages Cadence PSpice Technology
  • Preinstalled library with a suite of digital models to enable worst-case timing analysis
  • Dynamic updates ensure you have access to most current device models
  • Optimized for simulation speed without loss of accuracy
  • Supports simultaneous analysis of multiple products
  • (...)

Reference designs

REFERENCE DESIGNS Download
High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design
TIDA-010065 — This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom for (...)
document-generic Schematic document-generic User guide
REFERENCE DESIGNS Download
Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers
TIDA-010025 — This reference design realizes a reinforced isolated three-phase inverter subsystem using isolated IGBT gate drivers and isolated current/voltage sensors. The UCC23513 gate driver used has a 6-pin wide body package with optical LED emulated inputs which enables its use as pin-to-pin replacement to (...)
document-generic Schematic document-generic User guide
REFERENCE DESIGNS Download
High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design
TIDA-00834 — The TIDA-00834 reference design accurately measures voltage and current inputs using simultaneously sampled, 16-bit, ±10 V, bipolar input SAR ADC critical to identify power systems malfunction and power quality related failures accurately and quickly. This results in reduced power systems (...)
document-generic Schematic document-generic User guide
REFERENCE DESIGNS Download
High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC
TIDA-00835 The TIDA-00835 reference design allows for accurate voltage and current measurement using a bipolar input configuration by incorporating a four- channel, 24-bit simultaneously-sampling differential input Delta-Sigma ADC over wide dynamic range. The ADC is configured to measure ±2.5 V bipolar (...)
document-generic Schematic document-generic User guide

CAD/CAE symbols

Package Pins Download
SOIC (DWV) 8 View options

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos