Product details

Number of channels 1 Output type Open-drain Propagation delay time (µs) 0.24 CMTI (min) (kV/µs) 55 Rating Automotive Operating temperature range (°C) -40 to 125 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Transient isolation voltage (VIOTM) (VPK) 4250 Working isolation voltage (VIOWM) (Vrms) 560 Creepage (min) (mm) 4 Clearance (min) (mm) 4
Number of channels 1 Output type Open-drain Propagation delay time (µs) 0.24 CMTI (min) (kV/µs) 55 Rating Automotive Operating temperature range (°C) -40 to 125 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Transient isolation voltage (VIOTM) (VPK) 4250 Working isolation voltage (VIOWM) (Vrms) 560 Creepage (min) (mm) 4 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Wide high-side supply range: 3V to 25V
  • Low-side supply range: 2.7V to 5.5V
  • Adjustable threshold:
    • Window-comparator mode: ±20mV to ±300mV
    • Positive-comparator mode: 600mV to 2.7V
  • Reference current for threshold adjustment: 100µA, ±1%
  • Trip threshold error: ±1% (max) at 250mV
  • Open-drain output with optional latch mode
  • Propagation delay: 280ns (typ)
  • High CMTI: 55V/ns (min)
  • Safety-related certifications:
    • 4250VPK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3000VRMS isolation for 1 minute per UL1577
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Wide high-side supply range: 3V to 25V
  • Low-side supply range: 2.7V to 5.5V
  • Adjustable threshold:
    • Window-comparator mode: ±20mV to ±300mV
    • Positive-comparator mode: 600mV to 2.7V
  • Reference current for threshold adjustment: 100µA, ±1%
  • Trip threshold error: ±1% (max) at 250mV
  • Open-drain output with optional latch mode
  • Propagation delay: 280ns (typ)
  • High CMTI: 55V/ns (min)
  • Safety-related certifications:
    • 4250VPK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3000VRMS isolation for 1 minute per UL1577

The AMC22C12-Q1 is an isolated window comparator with a short response time. The open-drain output is separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide galvanic isolation of up to 3kVRMS according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577, and supports a working voltage of up to 560VRMS.

The comparison window is centered around 0V, meaning that the comparator trips if the absolute value of the input voltage exceeds the trip threshold value. The trip threshold is adjustable from 20mV to 300mV through a single external resistor and, therefore, the comparison window ranges from ±20mV to ±300mV. When the voltage on the REF pin is greater than 550mV, the negative comparator is disabled and only the positive comparator is functional. The reference voltage in this mode can be as high as 2.7V. This mode is particularly useful for monitoring voltage supplies.

The open-drain output on the device supports transparent mode (LATCH input tied to GND2) where the output follows the input state, or latch mode, where the output is cleared on the falling edge of the latch input signal.

The AMC22C12-Q1 is available in an 8-pin SOIC package and is specified over the full automotive temperature range of –40°C to +125°C.

The AMC22C12-Q1 is an isolated window comparator with a short response time. The open-drain output is separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide galvanic isolation of up to 3kVRMS according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577, and supports a working voltage of up to 560VRMS.

The comparison window is centered around 0V, meaning that the comparator trips if the absolute value of the input voltage exceeds the trip threshold value. The trip threshold is adjustable from 20mV to 300mV through a single external resistor and, therefore, the comparison window ranges from ±20mV to ±300mV. When the voltage on the REF pin is greater than 550mV, the negative comparator is disabled and only the positive comparator is functional. The reference voltage in this mode can be as high as 2.7V. This mode is particularly useful for monitoring voltage supplies.

The open-drain output on the device supports transparent mode (LATCH input tied to GND2) where the output follows the input state, or latch mode, where the output is cleared on the falling edge of the latch input signal.

The AMC22C12-Q1 is available in an 8-pin SOIC package and is specified over the full automotive temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
AMC23C12-Q1 ACTIVE Automotive, fast-response, reinforced, isolated window comparator with adjustable threshold Reinforced isolation option

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet AMC22C12-Q1 Automotive, Fast Response, Basic Isolated Window Comparator With Adjustable Threshold and Latch Function datasheet (Rev. B) PDF | HTML Dec 12, 2024
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) Aug 5, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC-AMP-50A-EVM — Evaluation module for ±50A AMCxx amplifier

The AMC-AMP-50A-EVM is an isolated current-sensing evaluation module (EVM) designed for ±50A shunt-based current sensing. This EVM allows users to sense up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC3302. The (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

AMC23C12EVM — AMC23C12 evaluation module for fast-response, reinforced, isolated window comparator

The AMC23C12 evaluation module (EVM) is an platform for evaluating the AMC23C12, which is an isolated window comparator with short response time and latch function. The comparator outputs are separated from the input circuitry by an isolation barrier that is certified to provide (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos