AMC-AMP-50A-EVM

AMC-AMP-50A-EVM

Order now

Overview

The AMC-AMP-50A-EVM is an isolated current-sensing evaluation module (EVM) designed for ±50A shunt-based current sensing. This EVM allows users to sense up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC3302. The AMC3302 is a precision, isolated amplifier optimized for shunt-based current measurements and is paired with the Isabellenhütte BVN-M-R001 shunt resistor. This EVM features via stitching to facilitate with heat dissipation at large currents and can perform within ±1% (typical) accuracy.

Features
  • Isolated current sensing up to ±50A peak currents. Additional shunt resistor footprint provided for flexible design.
  • Heat dissipation design up to 180°C at two minutes.
  • Lugs to connect EVM to current carrying leads, and test points for easy evaluation.

  • Lug (2)
  • Hexnut (2)
  • Screw (2)

General-purpose op amps
TLV9002 Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications

 

Isolated amplifiers
AMC1200 ±250-mV input, precision current sensing basic isolated amplifier AMC1200-Q1 Automotive, ±250-mV input, precision current sensing basic isolated amplifier AMC1202 ±50-mV input, precision current sensing basic isolated amplifier AMC1300 ±250-mV input, precision current sensing reinforced isolated amplifier AMC1300B-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier AMC1301 ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing AMC1301-Q1 Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier AMC1302 ±50-mV input, precision current sensing reinforced isolated amplifier AMC1302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier AMC1400 ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI AMC1400-Q1 Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI AMC3301 ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3301-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC AMC3302 ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC

 

Isolated comparators
AMC21C12 High-speed functionally isolated window comparator with internal reference AMC22C11 Fast-response basic isolated comparator with adjustable threshold and latch function AMC22C11-Q1 Automotive fast-response basic isolated comparator with adjustable threshold and latch function AMC22C12 Fast-response isolated window comparator with adjustable threshold and latch function AMC22C12-Q1 Automotive fast-response isolated window comparator with adjustable threshold and latch function AMC23C10 Fast-response, reinforced, isolated differential comparator with open-drain and push-pull outputs AMC23C11 Fast-response, reinforced, isolated comparator with adjustable threshold and latch function AMC23C12 Fast-response, reinforced, isolated window comparator with adjustable threshold and latch function AMC23C12-Q1 Automotive, fast-response, reinforced, isolated window comparator with adjustable threshold AMC23C14 Dual, fast-response, reinforced, isolated window comparator with adjustable threshold AMC23C15 Dual, fast-response, reinforced isolated window comparator with adjustable threshold AMC23C15-Q1 Automotive, dual fast-response reinforced-isolated-window comparator with adjustable threshold
Download View video with transcript Video

Order & start development

Evaluation board

AMC-AMP-50A-EVM — Evaluation module for ±50A AMCxx amplifier

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

AMC-AMP-50A-EVM Evaluation module for ±50A AMCxx amplifier

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide EVM User's Guide: AMC-AMP-50A-EVM (Rev. A) PDF | HTML Feb 6, 2025
Certificate AMC-AMP-50A-EVM EU Declaration of Conformity (DoC) Jan 10, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos