AMC6821-Q1

ACTIVE

Product details

Local sensor accuracy (max) 2 Operating temperature range (°C) -40 to 125 Interface type SMBus Features PWM output, Tachometer Supply current (max) (µA) 2000 Temp resolution (max) (bps) 11 Remote channels (#) 1 Addresses 9 Rating Automotive TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 2 Operating temperature range (°C) -40 to 125 Interface type SMBus Features PWM output, Tachometer Supply current (max) (µA) 2000 Temp resolution (max) (bps) 11 Remote channels (#) 1 Addresses 9 Rating Automotive TI functional safety category Functional Safety-Capable
SSOP (DBQ) 16 29.4 mm² (4.9 mm × 6 mm)
  • Qualified for automotive applications:
    • Junction temperature: –40°C to +150°C, TJ
  • Functional Safety-Capable
  • Remote temperature sensor: ±3°C accuracy, 0.250°C resolution
  • Local temperature sensor: ±3°C accuracy, 0.250°C resolution
  • PWM controller
  • PWM frequency: 10 Hz to 40 kHz
  • Duty cycle: 0% to 100%, 8 bits
  • Automatic fan speed control loops
  • SMBus interface
  • Power: 2.7 V to 5.5 V
  • Package (green): SSOP-16 (4mm × 5mm)
  • RoHS-compliant
  • Latch-up exceeds 100 mA per JESD78B - class I
  • Qualified for automotive applications:
    • Junction temperature: –40°C to +150°C, TJ
  • Functional Safety-Capable
  • Remote temperature sensor: ±3°C accuracy, 0.250°C resolution
  • Local temperature sensor: ±3°C accuracy, 0.250°C resolution
  • PWM controller
  • PWM frequency: 10 Hz to 40 kHz
  • Duty cycle: 0% to 100%, 8 bits
  • Automatic fan speed control loops
  • SMBus interface
  • Power: 2.7 V to 5.5 V
  • Package (green): SSOP-16 (4mm × 5mm)
  • RoHS-compliant
  • Latch-up exceeds 100 mA per JESD78B - class I

The AMC6821-Q1 is an intelligent temperature monitor and pulse-width modulation (PWM) fan controller. It is designed for noise-sensitive or power-sensitive applications that require active system cooling. Using either a low-frequency or a high-frequency PWM signal, this device can simultaneously drive a fan, monitor remote sensor diode temperatures, and measure and control the fan speed so that it operates with minimal acoustic noise at the lowest possible speed.

The AMC6821-Q1 has three fan control modes: Auto Temperature-Fan mode, Software-RPM mode, and Software-DCY mode. Each mode controls the fan speed by changing the duty cycle of a PWM output. Auto Temperature-Fan mode is an intelligent, closed-loop control that optimizes fan speed according to user-defined parameters. This mode allows the AMC6821-Q1 to run as a stand-alone device without CPU intervention; the fan can continue to be controlled (based on temperature measurements) even if the CPU or system locks up. Software-RPM mode is a second closed-loop control. In this mode, the AMC6821-Q1 adjusts the PWM output to maintain a consistent fan speed at a user-specified target value; that is, the device functions as a fan speed regulator. Software-RPM mode can also be used to allow the AMC6821-Q1 to operate as a stand-alone device. The third mode, Software-DCY, is open-loop. In Software-DCY mode, the PWM duty cycle is set directly by the value written to the device.

The AMC6821-Q1 has a programmable SMBALERT output to indicate error conditions and a dedicated FAN-FAULT output to indicate fan failure. The THERM pin is a fail-safe output for over-temperature conditions that can be used to throttle a CPU clock. Additionally, the OVR pin indicates the over-temperature limit as well. All of the alarm thresholds are set through the device registers. The AMC6821-Q1 is available in a SSOP-16 package.

The AMC6821-Q1 is an intelligent temperature monitor and pulse-width modulation (PWM) fan controller. It is designed for noise-sensitive or power-sensitive applications that require active system cooling. Using either a low-frequency or a high-frequency PWM signal, this device can simultaneously drive a fan, monitor remote sensor diode temperatures, and measure and control the fan speed so that it operates with minimal acoustic noise at the lowest possible speed.

The AMC6821-Q1 has three fan control modes: Auto Temperature-Fan mode, Software-RPM mode, and Software-DCY mode. Each mode controls the fan speed by changing the duty cycle of a PWM output. Auto Temperature-Fan mode is an intelligent, closed-loop control that optimizes fan speed according to user-defined parameters. This mode allows the AMC6821-Q1 to run as a stand-alone device without CPU intervention; the fan can continue to be controlled (based on temperature measurements) even if the CPU or system locks up. Software-RPM mode is a second closed-loop control. In this mode, the AMC6821-Q1 adjusts the PWM output to maintain a consistent fan speed at a user-specified target value; that is, the device functions as a fan speed regulator. Software-RPM mode can also be used to allow the AMC6821-Q1 to operate as a stand-alone device. The third mode, Software-DCY, is open-loop. In Software-DCY mode, the PWM duty cycle is set directly by the value written to the device.

The AMC6821-Q1 has a programmable SMBALERT output to indicate error conditions and a dedicated FAN-FAULT output to indicate fan failure. The THERM pin is a fail-safe output for over-temperature conditions that can be used to throttle a CPU clock. Additionally, the OVR pin indicates the over-temperature limit as well. All of the alarm thresholds are set through the device registers. The AMC6821-Q1 is available in a SSOP-16 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet AMC6821-Q1 Intelligent Temperature Monitor and PWM Fan Controller datasheet (Rev. A) PDF | HTML Jan 4, 2023
Product overview Fan Controller Overview PDF | HTML Aug 4, 2026
Functional safety information AMC6821-Q1 Functional Safety FIT Rate and FMD PDF | HTML Jan 4, 2023
Technical article How to maximize powertrain efficiency and reliability with high-accuracy temperatu PDF | HTML May 10, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos