Product details

Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Charge current (max) (A) 0.8 Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation Vin (min) (V) 3 Vin (max) (V) 6.5 Absolute max Vin (max) (V) 30 Control topology Linear Battery charge voltage (min) (V) 4.35 Battery charge voltage (max) (V) 4.35 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Charge current (max) (A) 0.8 Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation Vin (min) (V) 3 Vin (max) (V) 6.5 Absolute max Vin (max) (V) 30 Control topology Linear Battery charge voltage (min) (V) 4.35 Battery charge voltage (max) (V) 4.35 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
DSBGA (YBG) 6 1.4136 mm² (0.95 mm × 1.488 mm)
  • Input voltage up to 30-V tolerant
  • Automatic Sleep Mode for low power consumption
    • 350-nA battery leakage current
    • 80-µA input leakage current when charge disabled
  • Supports 1-cell Li-Ion, and Li-Poly
  • Fixed 4.35-V battery regulation voltage

  • External resistor programmable operation
    • ISET to set charge current from 10 mA to 800 mA
  • High accuracy
    • ±0.5% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • Precharge current 20% of ISET
    • Termination current 10% of ISET
    • NTC thermistor input to monitor battery temperature
    • Cold and hot temperature charging disabled
    • Cool temperature charging at 20% of ISET
    • TS pin for charging function control
    • Open-drain output for status and fault indication
  • Integrated fault protection
    • 6.6-V IN overvoltage protection
    • 1000-mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • OUT short-circuit protection
    • ISET pin short/open protection
  • Input voltage up to 30-V tolerant
  • Automatic Sleep Mode for low power consumption
    • 350-nA battery leakage current
    • 80-µA input leakage current when charge disabled
  • Supports 1-cell Li-Ion, and Li-Poly
  • Fixed 4.35-V battery regulation voltage

  • External resistor programmable operation
    • ISET to set charge current from 10 mA to 800 mA
  • High accuracy
    • ±0.5% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • Precharge current 20% of ISET
    • Termination current 10% of ISET
    • NTC thermistor input to monitor battery temperature
    • Cold and hot temperature charging disabled
    • Cool temperature charging at 20% of ISET
    • TS pin for charging function control
    • Open-drain output for status and fault indication
  • Integrated fault protection
    • 6.6-V IN overvoltage protection
    • 1000-mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • OUT short-circuit protection
    • ISET pin short/open protection

The BQ25175 is an integrated 800-mA linear charger for 1-cell Li-Ion and Li-Poly batteries. The device has a single power output that charges the battery. The system load can be placed in parallel with the battery, as long as the average system load does not prevent the battery from charging fully within the safety timer duration. When the system load is placed in parallel with the battery, the charge current is shared between the system and the battery.

The device has three phases for charging a Li-Ion/Li-Poly battery: precharge to recover a fully discharged battery, fast-charge constant current to supply the bulk of the charge, and voltage regulation to reach full capacity.

In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold, TREG, is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and automatic charge termination. The fast charge current is programmable through an external resistor. The precharge and termination current thresholds track the fast charge current setting.

The BQ25175 is an integrated 800-mA linear charger for 1-cell Li-Ion and Li-Poly batteries. The device has a single power output that charges the battery. The system load can be placed in parallel with the battery, as long as the average system load does not prevent the battery from charging fully within the safety timer duration. When the system load is placed in parallel with the battery, the charge current is shared between the system and the battery.

The device has three phases for charging a Li-Ion/Li-Poly battery: precharge to recover a fully discharged battery, fast-charge constant current to supply the bulk of the charge, and voltage regulation to reach full capacity.

In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold, TREG, is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and automatic charge termination. The fast charge current is programmable through an external resistor. The precharge and termination current thresholds track the fast charge current setting.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
BQ25100 ACTIVE Standalone 1-cell, 250-mA linear battery charger with 4.2-V charge voltage and prog. pre-charge Supports lower BAT IQ.
BQ25170 ACTIVE 800-mA linear battery charger for 1-cell Li-ion and LiFePO4 Support Li-ion and LiFePO4 battery chemistries.
BQ21080 ACTIVE 800-mA Li-ion and LiFePO4 I²C programmable linear charger with regulated power path in WCSP package This part is host controlled and offers power-path solution
BQ25170J ACTIVE 800-mA JEITA-compliant linear battery charger for 1-cell Li-Ion and LiFePO4 This part is in a WCSP package.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet BQ25175 Standalone 1-Cell 800-mA Linear Battery Charger with 4.35-V Charge Voltage and Charging Indication datasheet (Rev. A) PDF | HTML Sep 23, 2021
Application note Designing the TS Pin Network for Battery Chargers with Current-Based Battery NTC Temperature Sensing PDF | HTML Jun 22, 2026
Application note BQ25171-Q1 Quick Start Guide PDF | HTML Sep 29, 2021
Certificate BQ25175EVM EU RoHS Declaration of Conformity (DoC) May 21, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25175EVM — BQ25175 evaluation module 800-mA linear battery charger for 1-cell Li-ion

The BQ25175EVM evaluation module (EVM) is designed to evaluate and test the various operating modes of the BQ25175, a Li-ion and Li-poly chemistry battery charger IC for 4.35-V single cell. Charging current can be set from 60 mA to 600 mA with external resistor on ISET.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos