Product details

Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 0.8 Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation Vin (min) (V) 3 Vin (max) (V) 6.5 Absolute max Vin (max) (V) 30 Control topology Linear Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.4 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 125
Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 0.8 Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation Vin (min) (V) 3 Vin (max) (V) 6.5 Absolute max Vin (max) (V) 30 Control topology Linear Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.4 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 125
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • Input voltage up-to 30-V tolerant
  • Automatic Sleep Mode for low power consumption
    • 350-nA battery leakage current
    • 85-µA input leakage current when charge disabled
  • Supports 1-cell Li-Ion, Li-Poly, and LiFePO4
  • External resistor programmable operation
    • VSET to set battery regulation voltage:
      • Li-Ion: 4.05 V, 4.1 V, 4.2 V, 4.35 V, 4.4 V
      • LiFePO4: 3.5 V, 3.6 V, 3.7 V
    • ISET to set charge current from 10 mA to 800 mA
  • High accuracy
    • ±0.5% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • Precharge current 20% of ISET
    • Termination current 10% of ISET
    • NTC thermistor input to monitor battery temperature
    • TS pin for charging function control
    • Open-drain output for status and fault indication
    • Open-drain output for power good indication
  • Integrated fault protection
    • 6.6-V IN overvoltage protection
    • VSET based OUT overvoltage protection
    • 1000-mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • OUT short-circuit protection
    • VSET, ISET pins short/open protection
  • Input voltage up-to 30-V tolerant
  • Automatic Sleep Mode for low power consumption
    • 350-nA battery leakage current
    • 85-µA input leakage current when charge disabled
  • Supports 1-cell Li-Ion, Li-Poly, and LiFePO4
  • External resistor programmable operation
    • VSET to set battery regulation voltage:
      • Li-Ion: 4.05 V, 4.1 V, 4.2 V, 4.35 V, 4.4 V
      • LiFePO4: 3.5 V, 3.6 V, 3.7 V
    • ISET to set charge current from 10 mA to 800 mA
  • High accuracy
    • ±0.5% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • Precharge current 20% of ISET
    • Termination current 10% of ISET
    • NTC thermistor input to monitor battery temperature
    • TS pin for charging function control
    • Open-drain output for status and fault indication
    • Open-drain output for power good indication
  • Integrated fault protection
    • 6.6-V IN overvoltage protection
    • VSET based OUT overvoltage protection
    • 1000-mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • OUT short-circuit protection
    • VSET, ISET pins short/open protection

The BQ25170 is an integrated 800-mA linear charger for 1-cell Li-Ion, Li-Polymer, and LiFePO4 batteries targeted at space-limited portable applications. The device has a single power output that charges the battery. The system load can be placed in parallel with the battery, as long as the average system load does not prevent the battery from charging fully within the safety timer duration. When the system load is placed in parallel with the battery, the charge current is shared between the system and the battery.

The device has three phases for charging a Li-Ion battery: precharge to recover a fully discharged battery, fast-charge constant current to supply the bulk of the charge, and voltage regulation to reach full capacity.

In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold, TREG, is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and automatic charge termination. The charge voltage and fast charge current are programmable through external resistors. The precharge and termination current threshold track the fast charge current setting.

The BQ25170 is an integrated 800-mA linear charger for 1-cell Li-Ion, Li-Polymer, and LiFePO4 batteries targeted at space-limited portable applications. The device has a single power output that charges the battery. The system load can be placed in parallel with the battery, as long as the average system load does not prevent the battery from charging fully within the safety timer duration. When the system load is placed in parallel with the battery, the charge current is shared between the system and the battery.

The device has three phases for charging a Li-Ion battery: precharge to recover a fully discharged battery, fast-charge constant current to supply the bulk of the charge, and voltage regulation to reach full capacity.

In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold, TREG, is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and automatic charge termination. The charge voltage and fast charge current are programmable through external resistors. The precharge and termination current threshold track the fast charge current setting.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
BQ25176J ACTIVE 800-mA linear charger for one-cell Li-ion and LiFePO4 with VINDPM and JEITA This part can support VINDPM and JEITA battery temperature monitoring.
Same functionality with different pin-out to the compared device.
BQ25176M ACTIVE 800-mA linear battery charger for one-cell Li-ion and LiFePO4 with VINDPM This part provides VINDPM
BQ25175 ACTIVE Standalone 1-cell 800-mA linear battery charger in a WCSP package Is available in a WCSP package.
BQ25170J ACTIVE 800-mA JEITA-compliant linear battery charger for 1-cell Li-Ion and LiFePO4 This part can support JEITA battery temperature monitoring.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet BQ25170: 800-mA Linear Battery Charger for 1-Cell Li-Ion, and LiFePO4 datasheet (Rev. A) PDF | HTML Apr 14, 2021
Application note Designing the TS Pin Network for Battery Chargers with Current-Based Battery NTC Temperature Sensing PDF | HTML Jun 22, 2026
Application note LiFePO4 Design Considerations PDF | HTML Jul 26, 2023
Functional safety information BQ25170 Pin FMA PDF | HTML May 24, 2022
Application note BQ25171-Q1 Quick Start Guide PDF | HTML Sep 29, 2021
Certificate BQ25170EVM EU Declaration of Conformity (DoC) Aug 13, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25170EVM — BQ25170 evaluation module 800-mA linear battery charger for single cell Li-ion, Li-pol and LiFePO4

The BQ25170EVM is designed to help the user evaluate and test the various operating modes of the BQ25170 device. The user’s guide includes setup instructions for the hardware, a schematic diagram, a bill of materials (BOM), and PCB layout drawings for the evaluation module. 
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos