Product details

Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 0.8 Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3 Vin (max) (V) 25 Absolute max Vin (max) (V) 30 Control topology Linear Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.4, 4.58 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 125
Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 0.8 Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3 Vin (max) (V) 25 Absolute max Vin (max) (V) 30 Control topology Linear Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.4, 4.58 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 125
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • Input voltage up to 30V tolerant
  • Input Voltage Based Dynamic Power Management (VINDPM)
  • Automatic Sleep Mode for low power consumption
    • 350nA battery leakage current
    • 80µA input leakage current when charge disabled
  • Supports 1-cell Li-Ion, Li-Poly, and LiFePO4
  • External resistor programmable operation
    • VSET to set battery regulation voltage:
      • Li-Ion: 4.05V, 4.35V, 4.4V, 4.53V, 4.58V
      • LiFePO4: 3.5V, 3.6V, 3.7V
    • ISET to set charge current from 10mA to 800mA
  • High accuracy
    • ±0.5% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • Precharge current 20% of ISET
    • Termination current 10% of ISET
    • NTC thermistor input to monitor battery temperature
    • TS pin for charging operation control over JEITA range
    • Open-drain output for status and fault indication
  • Integrated fault protection
    • 26V IN overvoltage protection
    • VSET based OUT overvoltage protection
    • 1000mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • OUT short-circuit protection
    • VSET, ISET pins short/open protection
  • Input voltage up to 30V tolerant
  • Input Voltage Based Dynamic Power Management (VINDPM)
  • Automatic Sleep Mode for low power consumption
    • 350nA battery leakage current
    • 80µA input leakage current when charge disabled
  • Supports 1-cell Li-Ion, Li-Poly, and LiFePO4
  • External resistor programmable operation
    • VSET to set battery regulation voltage:
      • Li-Ion: 4.05V, 4.35V, 4.4V, 4.53V, 4.58V
      • LiFePO4: 3.5V, 3.6V, 3.7V
    • ISET to set charge current from 10mA to 800mA
  • High accuracy
    • ±0.5% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • Precharge current 20% of ISET
    • Termination current 10% of ISET
    • NTC thermistor input to monitor battery temperature
    • TS pin for charging operation control over JEITA range
    • Open-drain output for status and fault indication
  • Integrated fault protection
    • 26V IN overvoltage protection
    • VSET based OUT overvoltage protection
    • 1000mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • OUT short-circuit protection
    • VSET, ISET pins short/open protection

The BQ25176K is an integrated 800mA linear charger for 1-cell Li-Ion, Li-Polymer, and LiFePO4 batteries targeted at space-limited portable applications.The device has a single power output that charges the battery. The system load can be placed in parallel with the battery, as long as the average system load does not prevent the battery from charging fully within the safety timer duration. When the system load is placed in parallel with the battery, the charge current is shared between the system and the battery.

The device has four phases for charging a Li-Ion/Li-Poly battery: trickle charge to bring the battery voltage up to VBAT_SHORT, precharge to recover a fully discharged battery, fast-charge constant current to supply the bulk of the charge, and voltage regulation to reach full capacity.

In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold, TREG, is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and automatic charge termination. The charge voltage and fast charge current are programmable through external resistors. The precharge and termination current threshold track the fast charge current setting.

The BQ25176K is an integrated 800mA linear charger for 1-cell Li-Ion, Li-Polymer, and LiFePO4 batteries targeted at space-limited portable applications.The device has a single power output that charges the battery. The system load can be placed in parallel with the battery, as long as the average system load does not prevent the battery from charging fully within the safety timer duration. When the system load is placed in parallel with the battery, the charge current is shared between the system and the battery.

The device has four phases for charging a Li-Ion/Li-Poly battery: trickle charge to bring the battery voltage up to VBAT_SHORT, precharge to recover a fully discharged battery, fast-charge constant current to supply the bulk of the charge, and voltage regulation to reach full capacity.

In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold, TREG, is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and automatic charge termination. The charge voltage and fast charge current are programmable through external resistors. The precharge and termination current threshold track the fast charge current setting.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet BQ25176K: 800mA JEITA-Compliant Linear Battery Charger For 1-Cell Li-Ion and LiFePO4 With VINDPM and 4.5V Battery datasheet PDF | HTML Aug 14, 2025
Application note Designing the TS Pin Network for Battery Chargers with Current-Based Battery NTC Temperature Sensing PDF | HTML Jun 22, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25176KEVM — BQ25176K evaluation module

The BQ25176K evaluation module (EVM) contains the BQ25176K IC, LDO TPS7B8133 and support circuits needed to operate the evaluation board. An external 5V power supply is needed to power the EVM and charge a 1-cell battery. Charge voltage VREG can be set to seven values using switch S1. Charge (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos