Product details

Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 0.8 Features IC thermal regulation, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3 Vin (max) (V) 18 Absolute max Vin (max) (V) 30 Control topology Linear Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.4 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 125
Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 0.8 Features IC thermal regulation, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3 Vin (max) (V) 18 Absolute max Vin (max) (V) 30 Control topology Linear Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.4 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 125
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • Input voltage up to 30 V tolerant
  • Input Voltage Based Dynamic Power Management (VINDPM) tracking battery voltage
  • Automatic Sleep Mode for low power consumption
    • 350-nA battery leakage current
    • 80-µA input leakage current when charge disabled
  • Supports 1-cell Li-Ion, Li-Poly, and LiFePO4
  • External resistor programmable operation
    • VSET to set battery regulation voltage:
      • Li-Ion: 4.05 V, 4.15 V, 4.2 V, 4.35 V, 4.4 V
      • LiFePO4: 3.5 V, 3.6 V, 3.7 V
    • ISET to set charge current from 10 mA to 800 mA
  • High accuracy
    • ±0.5% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • Precharge current 20% of ISET
    • Termination current 10% of ISET
    • Battery tracking input voltage dynamic power management (VINDPM) for solar charging
    • BIAS pin for charging function control
    • Open-drain output for status and fault indication
    • Open-drain output for power good indication
  • Integrated fault protection
    • 18.1-V IN overvoltage protection
    • VSET based OUT overvoltage protection
    • 1000-mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • OUT short-circuit protection
    • VSET, ISET pins short/open protection
  • Input voltage up to 30 V tolerant
  • Input Voltage Based Dynamic Power Management (VINDPM) tracking battery voltage
  • Automatic Sleep Mode for low power consumption
    • 350-nA battery leakage current
    • 80-µA input leakage current when charge disabled
  • Supports 1-cell Li-Ion, Li-Poly, and LiFePO4
  • External resistor programmable operation
    • VSET to set battery regulation voltage:
      • Li-Ion: 4.05 V, 4.15 V, 4.2 V, 4.35 V, 4.4 V
      • LiFePO4: 3.5 V, 3.6 V, 3.7 V
    • ISET to set charge current from 10 mA to 800 mA
  • High accuracy
    • ±0.5% charge voltage accuracy
    • ±10% charge current accuracy
  • Charging features
    • Precharge current 20% of ISET
    • Termination current 10% of ISET
    • Battery tracking input voltage dynamic power management (VINDPM) for solar charging
    • BIAS pin for charging function control
    • Open-drain output for status and fault indication
    • Open-drain output for power good indication
  • Integrated fault protection
    • 18.1-V IN overvoltage protection
    • VSET based OUT overvoltage protection
    • 1000-mA overcurrent protection
    • 125°C thermal regulation; 150°C thermal shutdown protection
    • OUT short-circuit protection
    • VSET, ISET pins short/open protection

The BQ25176M is an integrated 800-mA linear solar charger for 1-cell Li-Ion, Li-Polymer, and LiFePO4 batteries with continual charge mode and battery tracking VINDPM. The device has a single power output that charges the battery. When the system load is placed in parallel with the battery, the charge current is shared between the system and the battery.

The device has four phases for charging a Li-Ion/Li-Poly battery: trickle charge to bring the battery voltage up to VBAT_SHORT, precharge to recover a fully discharged battery, fast-charge constant current to supply the bulk of the charge, and voltage regulation to reach full capacity.

In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold, TREG, is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and automatic charge termination. The charge voltage and fast charge current are programmable through external resistors. The precharge and termination current threshold track the fast charge current setting.

The BQ25176M is an integrated 800-mA linear solar charger for 1-cell Li-Ion, Li-Polymer, and LiFePO4 batteries with continual charge mode and battery tracking VINDPM. The device has a single power output that charges the battery. When the system load is placed in parallel with the battery, the charge current is shared between the system and the battery.

The device has four phases for charging a Li-Ion/Li-Poly battery: trickle charge to bring the battery voltage up to VBAT_SHORT, precharge to recover a fully discharged battery, fast-charge constant current to supply the bulk of the charge, and voltage regulation to reach full capacity.

In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold, TREG, is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and automatic charge termination. The charge voltage and fast charge current are programmable through external resistors. The precharge and termination current threshold track the fast charge current setting.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
BQ25175 ACTIVE Standalone 1-cell 800-mA linear battery charger in a WCSP package This part can be used if VINDPM is not required
BQ25176J ACTIVE 800-mA linear charger for one-cell Li-ion and LiFePO4 with VINDPM and JEITA This part can support JEITA battery temperature monitoring.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25176MEVM — BQ25176M evaluation module for 800-mA linear battery charger, single cell Li-Ion, Li-Pol and LiFePO4

This evaluation module is designed to evaluate and test the various operating modes of the BQ25176M.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos