Product details

Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 5 Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Integrated ADC, Integrated LDO, Moisture detection, Power Path, USB C/PD compatible, USB OTG integrated, USB Type-C detection, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.9 Vin (max) (V) 18 Absolute max Vin (max) (V) 26 Control topology Switch-Mode Buck Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.8 Control interface I2C Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 5 Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Integrated ADC, Integrated LDO, Moisture detection, Power Path, USB C/PD compatible, USB OTG integrated, USB Type-C detection, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.9 Vin (max) (V) 18 Absolute max Vin (max) (V) 26 Control topology Switch-Mode Buck Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.8 Control interface I2C Operating temperature range (°C) -40 to 85
WQFN-FCRLF (VDL) 23 8.75 mm² 3.5 x 2.5
  • High-efficiency 5A, 1.5MHz, synchronous switch mode buck charger for single cell battery
    • >90% efficiency down to 10mA output current from 5V input
    • Charge current up to 5A in 20mA steps
    • Charge termination from 30 to 1000mA in 10mA steps
    • Highly configurable JEITA profile for safe charging over temperature
  • Fully Integrated CC Controller with Dual Role Power (DRP), Try.SNK and Try.SRC
  • BATFET control to support shutdown, ship mode and full system reset
    • 1.5µA quiescent current in battery only mode
    • 0.15µA battery leakage current in ship mode
    • 0.1µA battery leakage current in shutdown mode
  • Supports USB On-The-Go (OTG) and SRC mode
    • Reverse mode with 3.84V to 9.6V output
    • Programmable current limit up to 3.2A
  • Supports a wide range of input sources
    • 3.9V to 18V input operating voltage range with 26V absolute max input voltage
    • Supports USB Type-C inputs, USB BC1.2, HVDCP, and Non-Standard Adapters
    • Supports IINDPM Range from 10mA to 3.2A
    • API (Alternate Power from Input) mode for low power input sources down to 10mA
    • VINDPM automatically tracks battery voltage
    • Input Current Optimizer (ICO) maximizes input power without overloading adapters
  • Efficient battery operation with 7mΩ BATFET
  • Narrow VDC (NVDC) power path management
    • System instant-on with depleted or no battery
    • Battery supplement when adapter is fully loaded
  • Flexible autonomous or I2C-controlled modes
  • Integrated 12-bit ADC for voltage, current, and temperature monitoring
  • High accuracy
    • ±0.5% charge voltage regulation
    • ±5% charge current regulation
    • ±5% input current regulation
  • Safety
    • Liquid detection and corrosion mitigation (Patent Pending)
    • Thermal regulation and thermal shutdown
    • Input/system/battery overvoltage and overcurrent protection
    • Charging safety timer
  • High-efficiency 5A, 1.5MHz, synchronous switch mode buck charger for single cell battery
    • >90% efficiency down to 10mA output current from 5V input
    • Charge current up to 5A in 20mA steps
    • Charge termination from 30 to 1000mA in 10mA steps
    • Highly configurable JEITA profile for safe charging over temperature
  • Fully Integrated CC Controller with Dual Role Power (DRP), Try.SNK and Try.SRC
  • BATFET control to support shutdown, ship mode and full system reset
    • 1.5µA quiescent current in battery only mode
    • 0.15µA battery leakage current in ship mode
    • 0.1µA battery leakage current in shutdown mode
  • Supports USB On-The-Go (OTG) and SRC mode
    • Reverse mode with 3.84V to 9.6V output
    • Programmable current limit up to 3.2A
  • Supports a wide range of input sources
    • 3.9V to 18V input operating voltage range with 26V absolute max input voltage
    • Supports USB Type-C inputs, USB BC1.2, HVDCP, and Non-Standard Adapters
    • Supports IINDPM Range from 10mA to 3.2A
    • API (Alternate Power from Input) mode for low power input sources down to 10mA
    • VINDPM automatically tracks battery voltage
    • Input Current Optimizer (ICO) maximizes input power without overloading adapters
  • Efficient battery operation with 7mΩ BATFET
  • Narrow VDC (NVDC) power path management
    • System instant-on with depleted or no battery
    • Battery supplement when adapter is fully loaded
  • Flexible autonomous or I2C-controlled modes
  • Integrated 12-bit ADC for voltage, current, and temperature monitoring
  • High accuracy
    • ±0.5% charge voltage regulation
    • ±5% charge current regulation
    • ±5% input current regulation
  • Safety
    • Liquid detection and corrosion mitigation (Patent Pending)
    • Thermal regulation and thermal shutdown
    • Input/system/battery overvoltage and overcurrent protection
    • Charging safety timer

The BQ25640 is a highly-integrated 5A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer batteries. The design is highly integrated with built-in current sensing, loop compensation, input reverse-blocking FET (Q1), switching FETs (Q2 and Q3), and battery FET (Q4) between system and battery. The device integrates a USB Type-C controller with Dual-Role Power with Try.SNK and Try.SRC support. The BQ25640 uses NVDC power path management, regulating the system slightly above the battery voltage without dropping below a configurable minimum system voltage. The low impedance power path optimizes efficiency, reduces battery charging time and extends battery life during discharging phase, and the ultra-low 0.15µA ship mode current extends battery shelf life.

The BQ25640 is a highly-integrated 5A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer batteries. The design is highly integrated with built-in current sensing, loop compensation, input reverse-blocking FET (Q1), switching FETs (Q2 and Q3), and battery FET (Q4) between system and battery. The device integrates a USB Type-C controller with Dual-Role Power with Try.SNK and Try.SRC support. The BQ25640 uses NVDC power path management, regulating the system slightly above the battery voltage without dropping below a configurable minimum system voltage. The low impedance power path optimizes efficiency, reduces battery charging time and extends battery life during discharging phase, and the ultra-low 0.15µA ship mode current extends battery shelf life.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet BQ25640 I2 C Controlled Single Cell 5A Buck Charger with USB-C Detection datasheet PDF | HTML 06 Mar 2026
Application note Capturing Maximum Power from Weak Sources with API Mode Battery Chargers PDF | HTML 24 Jun 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25640EVM — BQ25640 evaluation module

The BQ25640EVM evaluation module (EVM) is a complete evaluation system for the BQ25640 IC, a switch mode buck single-cell battery charger with an input range of 3.9V - 18V and NVDC power path management in a WQFN package.

The BQ25640EVM has a maximum operational input of 18V and a maximum charge (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (VDL) 23 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos