CD74HC374

ACTIVE

Product details

Number of channels 8 Technology family HC Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 24 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating Catalog
Number of channels 8 Technology family HC Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 24 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating Catalog
PDIP (N) 20 228.702 mm² (24.33 mm × 9.4 mm) SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm)
  • Buffered inputs
  • Common three-state output enable control
  • Three-state outputs
  • Bus line driving capability
  • Typical propagation delay (clock to Q) = 15 ns at VCC = 5 V, CL = 15 pF, TA = 25℃
  • Fanout (over temperature range)
    • Standard outputs: 10 LSTTL loads
    • Bus driver outputs: 15 LSTTL loads
  • Wide operating temperature range: –55℃ to 125℃
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL Logic ICs
  • HC types
    • 2-V to 6-V operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5 V
  • HCT types
    • 4.5-V to 5.5-V Operation
    • Direct LSTTL input logic compatibility, VIL = 0.8 V (max), VIH = 2 V (min)
    • CMOS input compatibility, II ≤ 1µA at VOL, VOH
  • Buffered inputs
  • Common three-state output enable control
  • Three-state outputs
  • Bus line driving capability
  • Typical propagation delay (clock to Q) = 15 ns at VCC = 5 V, CL = 15 pF, TA = 25℃
  • Fanout (over temperature range)
    • Standard outputs: 10 LSTTL loads
    • Bus driver outputs: 15 LSTTL loads
  • Wide operating temperature range: –55℃ to 125℃
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL Logic ICs
  • HC types
    • 2-V to 6-V operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5 V
  • HCT types
    • 4.5-V to 5.5-V Operation
    • Direct LSTTL input logic compatibility, VIL = 0.8 V (max), VIH = 2 V (min)
    • CMOS input compatibility, II ≤ 1µA at VOL, VOH
There are no details available for this product.
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
CD74HCT374 ACTIVE High Speed CMOS Logic Octal Positive-Edge Triggered D-Type Flip-Flops with 3-State Outputs Voltage range 4.5V to 5.5V, average propagation delay 22ns, average drive strength 4mA
SN74LS540 ACTIVE 8-ch, 4.75-V to 5.25-V bipolar inverters with 3-state outputs Voltage range 4.5V to 5.5V, average propagation delay 15ns, average drive strength 8mA
SN74LS541 ACTIVE 8-ch, 4.75-V to 5.25-V bipolar buffers with 3-state outputs Voltage range 4.5V to 5.5V, average propagation delay 15ns, average drive strength 8mA
SN74AC374 ACTIVE Octal D-Type Edge-Triggered Flip-Flops with 3-State Outputs Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet CDx4HC374 High-Speed CMOS Logic Octal D-Type Flip-Flop, 3-State Positive-Edge Triggered datasheet (Rev. E) PDF | HTML Oct 14, 2022
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML Dec 15, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos