CDC204DW

ACTIVE

5-V 6-bit inverter / clock driver | DW | 20 | 25 to 70

Same as: CDC204DW.A, CDC204DWG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More CDC204 information

Packaging information

Package | Pins SOIC (DW) | 20
Operating temperature range (°C) 25 to 70
Package qty | Carrier 25 | TUBE

Features for the CDC204

  • CDC204 Replaces 74AC11204
  • Low-Skew Propagation Delay Specifications for Clock-Driver Applications
  • CMOS-Compatible Inputs and Outputs
  • Flow-Through Architecture Optimizes
    PCB Layout
  • Center-Pin VCC and GND Pin Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-um Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline Package (DW))

    EPIC is a trademark of Texas Instruments Incorporated.

Description for the CDC204

The CDC204 contains six independent inverters. The device performs the Boolean function Y = A\. It is designed specifically for applications requiring low skew between switching outputs.

The CDC204 is characterized for operation from TA = 25°C to 70°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more