Clock network synchronizers

Ensure precise timing synchronization and ultra-low jitter with our network synchronizers
View all products

Browse by category

Our BAW voltage controlled oscillator-based network synchronizers offer ultra-low jitter and surpass Class-D synchronization standards in high-speed networking and advanced wireless infrastructures.

Select by function


High speed networking

For data centers, TI BAW-based network synchronizers surpass Class-D limits and comply with International Telecommunication Union Telecommunication Standardization Sector G8262, G8273 and G8275.

Wireless infrastructure

For networks in harsh environments, TI BAW-based network synchronizers enable ultra-low jitter, precise timing with system reference support, and optimized performance.

Featured network synchronizers


Discover the precision of our clock network synchronizers

High-performance network synchronizers

Our clocking portfolio spans from clock-distribution solutions to high-performance network synchronizers and RF synthesizers.

  • Supports JESD204B and JESD204C applications by providing phase-synchornized clocking and SYSREF signals to data converters, field-programmable gate arrays and systems-on-a-chip (SoCs)
  • IEEE 1588v2 Precision Time Protocol (PTP) software provides full timing support with 1pps signal deviation ±2ns that meets Class D performance for ITU-T profiles and partial timing support, less than ±1µs with PDVs in excess of 230µs
  • Compliant with PTP telecom profiles G8275.1 and G.8275.2

Application note

ITU-T G.8262 Compliance Test Results for the LMK5C33216

This application report details compliance of the LMK5C33216 to the ITU-T G.8262 (timing characteristics of a synchronous Ethernet equipment slave clock) standard.
Application note

LMK5XXXXXS1 Network Synchronizer Compliance Test Report for PTP Profiles G.8275.1 and G.8275.2

This application report details network synchronizer compliance test for PTP profiles G.8275.1 and G.8275.2

Featured products for IEEE 1588 & PTP

LMK05318BACTIVE

Ultra-low jitter single channel network synchronizer clock with BAW

LMK5B33216ACTIVE

16-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO

Improved jitter performance advantages

BAW technology ultra-low jitter performance meets the stringent clocking requirements of 800Gbps and 1.6TBps Ethernet-based networks and 5G/6G wireless infrastructure applications.

  • Voltage-controlled BAW oscillator (VBCO): Our network synchronizers incorporate BAW technology as a VCO that provide at least a 20dB advantage over traditional LC-tuned VCOs and resulting in clocks with <50fs jitter performance.
  • BAW reference clock: Our BAW-based oscillators and clock generators provide an clean clocking source to meet the stringent bit error rate requirements for EtherCAT, Serdes, PCIe and ASIC/FPGA clocking.

Application note

How to use the LMK05318 as a jitter cleaner

This application report outlines two methods of how to clean input jitter with the LMK05318.
Application note

ITU-T G.8262 Compliance Test Results for the LMK5C33216

This application report details compliance of the LMK5C33216 to the ITU-T G.8262 (timing characteristics of a synchronous Ethernet equipment slave clock) standard.

Featured products for Bulk Acoustic Wave (BAW)

LMK6PACTIVE

Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVPECL oscillator

LMK5B33216ACTIVE

16-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO

Technical Resources

Application note

How to use the LMK05318 as a jitter cleaner

Learn about the advantages of using ultra-high-performance clock synchronizers to generate reference clocks with ultra-low noise.
White paper

TI BAW technology enables ultra-low jitter clocks for high-speed networks

Learn how to use the LMK05318 synchronizer with BAW technology to reduce phase noise, and root-mean-square jitter and eliminate the need for a high-frequency low-noise temperature-compensated or oven-controlled crystal oscillator.
Application note

112G and 224G PAM-4 SerDes Clocking for Rapid Data Center Switches (Rev. A)

Learn about the advantages of using ultra-high performance clock synchronizers to generate reference clocks needed for high-speed serial links.