CDCDLP223PW

ACTIVE

3.3-V clock synthesizer for DLP systems | PW | 20 | -40 to 85

Same as: CDCDLP223PW.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 70 | TUBE

Features for the CDCDLP223

  • High-Performance Clock Synthesizer
  • Uses a 20 MHz Crystal Input to Generate Multiple Output Frequencies
  • Integrated Load Capacitance for 20 MHz Oscillator Reducing System Cost
  • All PLL Loop Filter Components are Integrated
  • Generates the Following Clocks:
    • REF CLK 20 MHz (Buffered)
    • XCG CLK 100 MHz With SSC
    • DMD CLK 200-400 MHz With Selectable SSC
  • Very Low Period Jitter Characteristic:
    • ±100 ps at 20 MHz Output
    • ±75 ps at 100 MHz and 200-400 MHz Outputs
  • Includes Spread-Spectrum Clocking (SSC), With Down Spread for 100 MHz and Center Spread for 200-400 MHz
  • HCLK Differential Outputs for the 100 MHz and the 200-400 MHz Clock
  • Operates From Single 3.3-V Supply
  • Packaged in TSSOP20
  • Characterized for the Industrial Temperature Range -40°C to 85°C
  • ESD Protection Exceeds JESD22
  • 2000-V Human-Body Model (A114-C) - MIL-STD-883, Method 3015
  • TYPICAL APPLICATIONS
    • Central Clock Generator for DLP™ Systems

Description for the CDCDLP223

The CDCDLP223 is a PLL-based high performance clock synthesizer that is optimized for use in DLP™ systems. It uses a 20 MHz crystal to generate the fundamental frequency and derives the frequencies for the 100 MHz HCLK and the 300 MHz HCLK output. Further, the CDCDLP223 generates a buffered copy of the 20 MHz Crystal Oscillator Frequency at the 20 MHz output terminal.

The 100 MHz HCLK output provides the reference clock for the XDR Clock Generator (CDCD5704). Spread-spectrum clocking with 0.5% down spread, which reduces Electro Magnetic Interference (EMI), is applied in the default configuration. The spread-spectrum clocking (SSC) is turned on and off via the serial control interface.

The 300 MHz HCLK output provides a 200-400 MHz clock signal for the DMD Control Logic of the DLP™ Control ASIC. Frequency selection in 20 MHz steps is possible via the serial control interface. Spread-spectrum clocking with ±1.0% or ±1.5% center spread is applied, which can be disabled via the serial control interface

The CDCDLP223 features a fail safe start-up circuit, which enables the PLLs only if a sufficient supply voltage is applied and a stable oscillation is delivered from the crystal oscillator. After the crystal start-up time and the PLL stabilization time, all outputs are ready for use.

The CDCDLP223 works from a single 3.3-V supply and is characterized for operation from -40°C to 85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more