CDCE937PWR

ACTIVE

Programmable 3-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs | PW | 20 | -40 to 85

ACTIVE Custom reel may be available
Same as: CDCE937PWR.B, CDCE937PWRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCE937PW ACTIVE
Package qty | Carrier 70 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the CDCE937

  • Member of Programmable Clock Generator Family
    • CDCEx913: 1PLL, 3 Outputs
    • CDCEx925: 2PLL, 5 Outputs
    • CDCEx937: 3PLL, 7 Outputs
    • CDCEx949: 4LL, 9 Outputs
  • In-System Programmability and EEPROM
    • Serial Programmable Volatile Register
    • Nonvolatile EEPROM to Store Customer Setting
  • Flexible Input Clocking Concept
    • External Crystal: 8MHz to 32MHz
    • On-Chip VCXO: Pull Range ±150ppm
    • Single-Ended LVCMOS up to 160MHz
  • Free Selectable Output Frequency up to 230MHz
  • Low-Noise PLL Core
    • PLL Loop Filter Components Integrated
    • Low Period Jitter (Typical 60ps)
  • Separate Output Supply Pins
    • CDCE937: 3.3V and 2.5V
    • CDCEL937: 1.8V
  • Flexible Clock Driver
    • Three User-Definable Control Inputs [S0/S1/S2], for Example, SSC Selection, Frequency Switching, Output Enable or Power Down
    • Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth™, WLAN, Ethernet™, and GPS
    • Generates Common Clock Frequencies Used With TI DaVinci™, OMAP™, DSPs
    • Programmable SSC Modulation
    • Enables 0PPM Clock Generation
  • 1.8V Device Power Supply
  • Wide Temperature Range –40°C to 85°C
  • Packaged in TSSOP
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)

Description for the CDCE937

The CDCE937 and CDCEL937 devices are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. The devices generate up to 7 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230MHz, using up to three independent configurable PLLs.

The CDCEx937 has separate output supply pins, VDDOUT, which is 1.8V for CDCEL937 and to 2.5V to 3.3V for CDCE937.

The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCE937PW ACTIVE
Package qty | Carrier 70 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more