CDCVF111FN

OBSOLETE

1:9 differential LVPECL clock driver | FN | 28 | -40 to 85

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCVF111FNR OBSOLETE Custom reel may be available
Package qty | Carrier 750 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More CDCVF111 information

Packaging information

Package | Pins PLCC (FN) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 37 | TUBE

Features for the CDCVF111

  • Low-Output Skew for Clock-Distribution Applications
  • Differential Low-Voltage Pseudo-ECL (LVPECL) Compatible Inputs and Outputs
  • Distributes Differential Clock Inputs to Nine Differential Clock Outputs
  • Output Reference Voltage (VREF) Allows Distribution From a Single-Ended Clock Input
  • Packaged In a 28-Pin Plastic Chip Carrier

Description for the CDCVF111

The differential LVPECL clock-driver circuit distributes one pair of differential LVPECL clock inputs (CLKIN, CLKIN)\ to nine pairs of differential clock (Y, Y)\ outputs with minimum skew for clock distribution. It is specifically designed for driving 50- transmission lines.

The VREF output can be strapped to the CLKIN\ input for a single-ended CLKIN input.

The CDCVF111 is characterized for operation from –40°C to 85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCVF111FNR OBSOLETE Custom reel may be available
Package qty | Carrier 750 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more