A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC53202 ACTIVE 10-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator Better performance (1LSB INL), lower power (200uA/ch), smaller package (3x3 mm QFN)

Product details

Resolution (Bits) 10 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 2 Settling time (µs) 6 Reference type Ext Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 2.5 Power consumption (typ) (mW) 0.6 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
Resolution (Bits) 10 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 2 Settling time (µs) 6 Reference type Ext Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 2.5 Power consumption (typ) (mW) 0.6 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm) WSON (DSC) 10 9 mm² (3 mm × 3 mm)
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-On Reset to 0 V
  • Simultaneous Output Updating
  • Wide Power Supply Range (2.7 V to 5.5 V)
  • Industry’s Smallest Package
  • Power Down Modes
  • Key Specifications
    • Resolution: 10 Bits
    • INL: ±2 LSB (Maximum)
    • DNL: +0.35 or –0.25 LSB (Maximum)
    • Settling Time: 6 µs (Maximum)
    • Zero Code Error: 15 mV (Maximum)
    • Full-Scale Error: –0.75% FS (Maximum)
    • Supply Power
      • Normal: 0.6 mW at 3 V, 1.6 mW at 5 V
        (Typical)
      • Power Down: 0.3 µW at 3 V, 0.8 µW at 5 V
        (Typical)
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-On Reset to 0 V
  • Simultaneous Output Updating
  • Wide Power Supply Range (2.7 V to 5.5 V)
  • Industry’s Smallest Package
  • Power Down Modes
  • Key Specifications
    • Resolution: 10 Bits
    • INL: ±2 LSB (Maximum)
    • DNL: +0.35 or –0.25 LSB (Maximum)
    • Settling Time: 6 µs (Maximum)
    • Zero Code Error: 15 mV (Maximum)
    • Full-Scale Error: –0.75% FS (Maximum)
    • Supply Power
      • Normal: 0.6 mW at 3 V, 1.6 mW at 5 V
        (Typical)
      • Power Down: 0.3 µW at 3 V, 0.8 µW at 5 V
        (Typical)

The DAC102S085 is a full-featured, general-purpose DUAL 10-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 0.6 mW at 3 V and 1.6 mW at 5 V. The DAC102S085 is packaged in 10-pin WSON and VSSOP packages. The 10-pin WSON package makes the DAC102S085 the smallest DUAL DAC in its class. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7-V to 3.6-V range. The serial interface is compatible with standard SPI™, QSPI, MICROWIRE and DSP interfaces.

The reference for the DAC102S085 serves both channels and can vary in voltage between 1 V and VA, providing the widest possible output dynamic range. The DAC102S085 has a 16-bit input shift register that controls the outputs to be updated, the mode of operation, the power-down condition, and the binary input data. Both outputs can be updated simultaneously or individually depending on the setting of the two mode of operation bits.

A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt with three different termination options.

The low power consumption and small packages of the DAC102S085 make it an excellent choice for use in battery-operated equipment.

The DAC102S085 is one of a family of pin compatible DACs, including the 8-bit DAC084S085 and the 12-bit DAC122S085. The DAC102S085 operates over the extended industrial temperature range of –40°C to 105°C.

The DAC102S085 is a full-featured, general-purpose DUAL 10-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 0.6 mW at 3 V and 1.6 mW at 5 V. The DAC102S085 is packaged in 10-pin WSON and VSSOP packages. The 10-pin WSON package makes the DAC102S085 the smallest DUAL DAC in its class. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7-V to 3.6-V range. The serial interface is compatible with standard SPI™, QSPI, MICROWIRE and DSP interfaces.

The reference for the DAC102S085 serves both channels and can vary in voltage between 1 V and VA, providing the widest possible output dynamic range. The DAC102S085 has a 16-bit input shift register that controls the outputs to be updated, the mode of operation, the power-down condition, and the binary input data. Both outputs can be updated simultaneously or individually depending on the setting of the two mode of operation bits.

A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt with three different termination options.

The low power consumption and small packages of the DAC102S085 make it an excellent choice for use in battery-operated equipment.

The DAC102S085 is one of a family of pin compatible DACs, including the 8-bit DAC084S085 and the 12-bit DAC122S085. The DAC102S085 operates over the extended industrial temperature range of –40°C to 105°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DAC102S085 10-Bit Micro Power DUAL Digital-to-Analog Converter With Rail-to-Rail Output datasheet (Rev. F) PDF | HTML Apr 27, 2016
Application note AN-2001 Daisy Chaining Precision DACs (Rev. A) May 1, 2013
User guide 8,10,12-Bit Dual/Quad DAC with Rail-to-Rail Output User Guide Feb 23, 2012
White paper Optimizing Portable Applications with D/A Converters Sep 1, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DAC102S085 IBIS MODEL

SLAM245.ZIP (11 KB) - IBIS model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos