A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC53701 ACTIVE 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO New product with GPIO trigger functionality

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 8 Settling time (µs) 8.5 Reference type Ext Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 0.18 Power consumption (typ) (mW) 0.38 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 1 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 8 Settling time (µs) 8.5 Reference type Ext Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 0.18 Power consumption (typ) (mW) 0.38 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Ensured Monotonicity to 12-Bits
  • Low Power Operation: 156-µA Maximum at 3.3 V
  • Extended Power Supply Range (2.7 V to 5.5 V)
  • I2C-Compatible 2-Wire Interface Which Supports Standard (100-kHz), Fast (400-kHz), and High-Speed (3.4-MHz) Modes
  • Rail-to-Rail Voltage Output
  • Very Small Package
  • Resolution: 12 bits
  • INL: ±8 LSB (Maximum)
  • DNL: 0.6 / –0.5 LSB (Maximum)
  • Settling Time: 8.5 µs (Maximum)
  • Zero Code Error: 10 mV (Maximum)
  • Full-Scale Error: −0.7%FS (Maximum)
  • Supply Power
    • Normal: 380 µW (3 V) / 730 µW (5 V) (Typical)
    • Power Down: 0.5 µW (3 V) / 0.9 µW (5 V) (Typical)
  • Ensured Monotonicity to 12-Bits
  • Low Power Operation: 156-µA Maximum at 3.3 V
  • Extended Power Supply Range (2.7 V to 5.5 V)
  • I2C-Compatible 2-Wire Interface Which Supports Standard (100-kHz), Fast (400-kHz), and High-Speed (3.4-MHz) Modes
  • Rail-to-Rail Voltage Output
  • Very Small Package
  • Resolution: 12 bits
  • INL: ±8 LSB (Maximum)
  • DNL: 0.6 / –0.5 LSB (Maximum)
  • Settling Time: 8.5 µs (Maximum)
  • Zero Code Error: 10 mV (Maximum)
  • Full-Scale Error: −0.7%FS (Maximum)
  • Supply Power
    • Normal: 380 µW (3 V) / 730 µW (5 V) (Typical)
    • Power Down: 0.5 µW (3 V) / 0.9 µW (5 V) (Typical)

The DAC121C081 is a 12-bit, single-channel, voltage-output digital-to-analog converter (DAC) that operates from a 2.7-V to 5.5-V supply. The output amplifier allows rail-to-rail output swing and has an 8.5-µs settling time. The DAC121C081 uses the supply voltage as the reference to provide the widest dynamic output range, and typically consumes 132 µA while operating at 5 V. It is available in 6-pin SOT and WSON packages, and provides three address options (pin selectable).

As an alternative, the DAC121C085 provides nine I2C addressing options and uses an external reference. It has the same performance and settling time as the DAC121C081, and is available in an 8-lead VSSOP.

The DAC121C081 and DAC121C085 use a 2-wire, I2C-compatible serial interface that operates in all three speed modes, including high-speed mode (3.4 MHz). An external address selection pin allows up to three DAC121C081 or nine DAC121C085 devices per 2-wire bus. Pin compatible alternatives to the DAC121C081 are available that provide additional address options.

The DAC121C081 and DAC121C085 each have a 16-bit register that controls the mode of operation, the power-down condition, and the output voltage. A power-on reset circuit ensures that the DAC output powers up to 0 V. A power-down feature reduces power consumption to less than a microWatt. Their low power consumption and small packages make these DACs an excellent choice for use in battery-operated equipment. Each DAC operates over the extended industrial temperature range of −40°C to +125°C.

The DAC121C081 and DAC121C085 are each part of a family of pin compatible DACs that also provide 8 and 10 bit resolution. For 8-bit DACs see the DAC081C081 and DAC081C085. For 10-bit DACs see the DAC101C081 and DAC101C085.

The DAC121C081 is a 12-bit, single-channel, voltage-output digital-to-analog converter (DAC) that operates from a 2.7-V to 5.5-V supply. The output amplifier allows rail-to-rail output swing and has an 8.5-µs settling time. The DAC121C081 uses the supply voltage as the reference to provide the widest dynamic output range, and typically consumes 132 µA while operating at 5 V. It is available in 6-pin SOT and WSON packages, and provides three address options (pin selectable).

As an alternative, the DAC121C085 provides nine I2C addressing options and uses an external reference. It has the same performance and settling time as the DAC121C081, and is available in an 8-lead VSSOP.

The DAC121C081 and DAC121C085 use a 2-wire, I2C-compatible serial interface that operates in all three speed modes, including high-speed mode (3.4 MHz). An external address selection pin allows up to three DAC121C081 or nine DAC121C085 devices per 2-wire bus. Pin compatible alternatives to the DAC121C081 are available that provide additional address options.

The DAC121C081 and DAC121C085 each have a 16-bit register that controls the mode of operation, the power-down condition, and the output voltage. A power-on reset circuit ensures that the DAC output powers up to 0 V. A power-down feature reduces power consumption to less than a microWatt. Their low power consumption and small packages make these DACs an excellent choice for use in battery-operated equipment. Each DAC operates over the extended industrial temperature range of −40°C to +125°C.

The DAC121C081 and DAC121C085 are each part of a family of pin compatible DACs that also provide 8 and 10 bit resolution. For 8-bit DACs see the DAC081C081 and DAC081C085. For 10-bit DACs see the DAC101C081 and DAC101C085.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DAC63001 ACTIVE 12-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator Lowest power in the market with VOUT and IOUT and smaller package

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DAC121C081 and DAC121C085 12-Bit Micro Power Digital-to-Analog Converter With an I2C-Compatible Interface datasheet (Rev. F) PDF | HTML Oct 3, 2016
Application note A Basic Guide to I2C PDF | HTML Nov 8, 2022
Application note AN-2001 Daisy Chaining Precision DACs (Rev. A) May 1, 2013
User guide 8/10/12-Bit Micro Power D/A Converter with I2C Interface Eval Bd User Guide Jan 25, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC121C085EVM — DAC121C085 Evaluation Module

The DAC121C085EVM is a demonstration kit for the DAC121C085, a 12-bit, 1-channel, 8.5us settling time, 2-wire interface digital-to-analog converter. The EVM allows users to evaluate the operation and performance of the DAC121C085 data converter. The EVM features a small size layout that directly (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos