DAC39RFS12
- 16-bit, 12/24GSPS, Multi-Nyquist DAC core
- Maximum input data rate:
- 8-bit, Single channel, DES mode: 24GSPS
- 12-bit, Single channel, DES mode: 15.5GSPS
- 16-bit, Single channel: 12GSPS
- 8-bit, Dual channel, 12GSPS
- 12-bit, Dual channel: 7.75GSPS/ch
- 16-bit, Dual channel: 6.2GSPS/ch
- Output bandwidth (–3dB): 12GHz
- Performance at fOUT = 2.997GHz, DES2XL mode, DEM/Dither off
- Noise floor (small signal): –155dBFS/Hz
- SFDR (-0.1dBFS) : –60dBc
- IMD3 (-7dBFS each tone) : –60dBc
- Additive phase noise, 10 kHz offset: –137dBc/Hz
- Four integrated digital up-converters (DUC)
- Interpolation: 1x, 2x, 3x, 4x, 6x, 8x ... 256x
- Complex baseband DUC for I/Q output
- Complex to real up conversion for dual channel direct RF sampling
- 64-bit frequency resolution NCOs
- Fast reconfiguration interface for fast frequency hopping
- 4-bit data with 200MHz clock
- 60 ns reconfiguration (32-bit frequency)
- Any frequency hopping with phase coherence
- JESD204C Interface
- Up to 16 Lanes at up to 12.8Gbps
- Class C-S, Subclass-1 compatible
- Internal AC coupling capacitors
- SYSREF Windowing for automatic SYSREF timing calibration
The DAC39RF12 and RFS12 are a family of dual and single channel digital-to-analog converters (DAC) with 16-bit resolution. The devices can be used as non-interpolating or interpolating DACs for either direct RF sampling or complex baseband signal generation. The maximum input data rate is 24GSPS for a single channel or 12 GSPS for two channels. The devices can generate signals of up to 12, 7.5, and 6GHz signal bandwidth (8, 12, and 16-bit input resolution) at carrier frequencies exceeding 10GHz enabling direct sampling through C-band and into X-band.
The high sampling rate, output frequency range, 64-bit NCO frequency resolution and any frequency hopping with phase coherence also makes the device capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS).
A JESD204B and JESD204C compatible serial interface has 16 receiver pairs capable of up to 12.8Gbps. The interface is JESD204B and JESD204C subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DAC39RF12, DAC39RFS12 12, 24-GSPS, 16-bit, Dual or Single Channel, Multi-Nyquist Digital-to-Analog Converter (DAC) with JESD204B,C Interface datasheet (Rev. A) | PDF | HTML | 08 Mar 2024 |
| Analog Design Journal | Exploring fast frequency hopping in RF sampling data converters in test and measurement applications | PDF | HTML | 09 Sep 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC39RF12EVM — DAC39RF12 evaluation module
TRF1108-DAC39RFEVM — TRF1108-DAC39RF evaluation module
The TRF1108-DAC39RFEVM is an evaluation board used to evaluate the DAC39RF10 digital-to-analog converter (DAC) paired with the TRF1108 differential to single ended RF amplifier from Texas Instruments. The evaluation module (EVM) offers device register programming through USB connector and FTDI (...)
DAC39RF10 IBIS and IBIS AMI Model: IBIS Models With Hyperlynx and Keysight ADS Example Projects
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| FCBGA (ACK) | 256 | Ultra Librarian |
| FCBGA (ACL) | 256 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.