Product details

Resolution (Bits) 10 Number of DAC channels 3 Interface type I2C Output type Buffered Voltage, Unbuffered Current Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1.25 Settling time (µs) 20 Reference type Ext, Int Architecture String Rating Catalog Features Current source/sink DAC, EEPROM, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC, Smart DAC
Resolution (Bits) 10 Number of DAC channels 3 Interface type I2C Output type Buffered Voltage, Unbuffered Current Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1.25 Settling time (µs) 20 Reference type Ext, Int Architecture String Rating Catalog Features Current source/sink DAC, EEPROM, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC, Smart DAC
DSBGA (YBH) 16 2.56 mm² 1.6 x 1.6
  • Current-source DAC:
    • 1LSB DNL
    • Two ranges: 300mA and 220mA
    • 770mV headroom
  • Dual (DAC532A3W only) voltage-output DACs:
    • 1LSB DNL
    • Gains of 1 ×, 1.5 ×, 2 ×, 3 ×, and 4 ×
  • Programmable comparator mode on channel 1
  • High-impedance output when VDD is off
  • High-impedance and resistive pull-down power-down modes
  • 50MHz SPI-compatible interface
  • Automatically detects I2C or SPI
    • 1.62V VIH with VDD = 5.5V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine, cosine, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal or power-supply as reference
  • Wide operating range:
    • Power supply: 3V to 5.5V
    • Temperature: –40˚C to +125˚C
  • Current-source DAC:
    • 1LSB DNL
    • Two ranges: 300mA and 220mA
    • 770mV headroom
  • Dual (DAC532A3W only) voltage-output DACs:
    • 1LSB DNL
    • Gains of 1 ×, 1.5 ×, 2 ×, 3 ×, and 4 ×
  • Programmable comparator mode on channel 1
  • High-impedance output when VDD is off
  • High-impedance and resistive pull-down power-down modes
  • 50MHz SPI-compatible interface
  • Automatically detects I2C or SPI
    • 1.62V VIH with VDD = 5.5V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine, cosine, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal or power-supply as reference
  • Wide operating range:
    • Power supply: 3V to 5.5V
    • Temperature: –40˚C to +125˚C

The three-channel DAC532A3W and the dual-channel DAC530A2W (DAC53xAxW) are 10-bit, buffered voltage-output and current-output smart digital-to-analog-converters (DAC). The DAC53xAxW devices support a current source that is used for linear control of laser diodes and miniature motors. These devices support Hi-Z power-down mode and Hi-Z output during power-off conditions for voltage output. Channel 1 is configurable as a voltage-output DAC or a comparator. The voltage-output DACs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and programmable nonvolatile memory (NVM) enable these smart DACs for processor-less applications and design reuse. These devices automatically detect SPI or I2C interfaces, and contain an internal reference.

The DAC53xAxW feature set combined with the tiny package and low power make these smart DACs an excellent choice for laser diode power control and voice-coil motor (VCM) control in camera lens auto focus and zoom applications.

The three-channel DAC532A3W and the dual-channel DAC530A2W (DAC53xAxW) are 10-bit, buffered voltage-output and current-output smart digital-to-analog-converters (DAC). The DAC53xAxW devices support a current source that is used for linear control of laser diodes and miniature motors. These devices support Hi-Z power-down mode and Hi-Z output during power-off conditions for voltage output. Channel 1 is configurable as a voltage-output DAC or a comparator. The voltage-output DACs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and programmable nonvolatile memory (NVM) enable these smart DACs for processor-less applications and design reuse. These devices automatically detect SPI or I2C interfaces, and contain an internal reference.

The DAC53xAxW feature set combined with the tiny package and low power make these smart DACs an excellent choice for laser diode power control and voice-coil motor (VCM) control in camera lens auto focus and zoom applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
AFE532A3W ACTIVE 10-bit 300-mA current-source DAC with 10-bit SAR ADC, 10-bit VDAC, NVM and GPI Variant with an integrated ADC

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DAC53xAxW 10-Bit Three-Channel and Two-Channel Voltage-Output and Current-Output Smart DAC With I2 C or SPI datasheet (Rev. A) PDF | HTML 11 Jul 2025
Circuit design Programmable FET LED Biasing Circuit Using Smart DAC PDF | HTML 18 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE532A3WEVM — AFE532A3W evaluation module for 8-bit and 10-bit 300-mA current-source DAC

<p>The AFE532A3W evaluation module (EVM) is a platform for evaluating the functionality and performance of the AFE532A3W buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations. AFE532A3W includes one 10-bit, 300-mA current-output DAC (IDAC), one (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

SMART-DAC-EVM-GUI Smart DAC and smart AFE evaluation module software

This GUI interfaces with the on board controller of the smart DAC and smart AFE EVM ecosystem.
Supported products & hardware

Supported products & hardware

Download options
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos