A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
DAC60504 ACTIVE True 12-Bit, 4-channel, SPI, Vout DAC in tiny QFN package with precision internal reference Smaller package, similar resolution and channel count

Product details

Resolution (Bits) 12 Number of DAC channels 4 Interface type Parallel Output type Buffered Voltage Output voltage range (V) -2.5 to 2.5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 15 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 4 Interface type Parallel Output type Buffered Voltage Output voltage range (V) -2.5 to 2.5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 15 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
SOIC (DW) 28 184.37 mm² (17.9 mm × 10.3 mm)
  • LOW POWER: 20mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • RESET TO MID-SCALE (DAC7624) OR
    ZERO-SCALE (DAC7625)
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • LOW POWER: 20mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • RESET TO MID-SCALE (DAC7624) OR
    ZERO-SCALE (DAC7625)
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS

The DAC7624 and DAC7625 are 12-bit quad voltage output digital-to-analog converters with guaranteed 12-bit monotonic performance over the specified temperature range. They accept 12-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. An asynchronous reset clears all registers to a mid-scale code of 800H (DAC7624) or to a zero-scale of 000H (DAC7625). The DAC7624 and DAC7625 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size per DAC make the DAC7624 and DAC7625 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7624 and DAC7625 are available in a 28-pin plastic double-wide or a 28-lead SOIC package, and offer guaranteed specifications over the -40°C to +85°C temperature range.

The DAC7624 and DAC7625 are 12-bit quad voltage output digital-to-analog converters with guaranteed 12-bit monotonic performance over the specified temperature range. They accept 12-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. An asynchronous reset clears all registers to a mid-scale code of 800H (DAC7624) or to a zero-scale of 000H (DAC7625). The DAC7624 and DAC7625 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size per DAC make the DAC7624 and DAC7625 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7624 and DAC7625 are available in a 28-pin plastic double-wide or a 28-lead SOIC package, and offer guaranteed specifications over the -40°C to +85°C temperature range.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 12-Bit Quad Voltage Output Digital-to-Analog Converter datasheet Sep 27, 2000

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​