Product details

Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Sample/update rate (Msps) 10240, 20480 Features Ultra High Speed Rating Catalog Interpolation 128x, 12x, 16x, 192x, 1x, 24x, 256x, 2x, 32x, 3x, 48x, 4x, 64x, 6x, 8x, 96x Power consumption (typ) (mW) 1700 SFDR (dB) 78 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Sample/update rate (Msps) 10240, 20480 Features Ultra High Speed Rating Catalog Interpolation 128x, 12x, 16x, 192x, 1x, 24x, 256x, 2x, 32x, 3x, 48x, 4x, 64x, 6x, 8x, 96x Power consumption (typ) (mW) 1700 SFDR (dB) 78 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
FCBGA (ACK) 256 289 mm² 17 x 17 FCBGA (ACL) 256 289 mm² 17 x 17
  • 16-bit, 10.24 to 20.48GSPS, multi-Nyquist DAC Cores
  • Maximum input data rate:
    • 16-bit, single channel complex I/Q: 775MSPS
    • 16-bit, dual channel complex I/Q: 388MSPS
  • Output bandwidth (-3dB): 12GHz
  • Performance at fOUT = 2.997GHz, DES2XL mode, DEM/Dither off
    • Noise floor (small signal): -153dBFS/Hz
    • SFDR (-0.1dBFS) : 76dBc
    • IMD3 (-7dBFS each tone) : -71dBc
    • Additive phase noise, 10kHz offset: -138dBc/Hz
  • Four Integrated digital up-converters (DUC)
    • Interpolation: 4x, 6x, 8x, 12x ... 256x
    • Complex baseband DUC for I/Q output
    • Complex to real up conversion for dual channel direct RF sampling
    • 64-bit frequency resolution NCOs
  • Fast reconfiguration interface for fast frequency hopping
    • 4-bit data with 200MHz clock
    • 60ns reconfiguration (32-bit frequency)
    • Any frequency hopping with phase coherence
  • JESD204C Interface
    • Up to 2 Lanes at up to 12.8Gbps
    • Class C-S, subclass-1 Compatible
    • Internal AC coupling capacitors
  • SYSREF Windowing for automatic SYSREF timing calibration
  • 16-bit, 10.24 to 20.48GSPS, multi-Nyquist DAC Cores
  • Maximum input data rate:
    • 16-bit, single channel complex I/Q: 775MSPS
    • 16-bit, dual channel complex I/Q: 388MSPS
  • Output bandwidth (-3dB): 12GHz
  • Performance at fOUT = 2.997GHz, DES2XL mode, DEM/Dither off
    • Noise floor (small signal): -153dBFS/Hz
    • SFDR (-0.1dBFS) : 76dBc
    • IMD3 (-7dBFS each tone) : -71dBc
    • Additive phase noise, 10kHz offset: -138dBc/Hz
  • Four Integrated digital up-converters (DUC)
    • Interpolation: 4x, 6x, 8x, 12x ... 256x
    • Complex baseband DUC for I/Q output
    • Complex to real up conversion for dual channel direct RF sampling
    • 64-bit frequency resolution NCOs
  • Fast reconfiguration interface for fast frequency hopping
    • 4-bit data with 200MHz clock
    • 60ns reconfiguration (32-bit frequency)
    • Any frequency hopping with phase coherence
  • JESD204C Interface
    • Up to 2 Lanes at up to 12.8Gbps
    • Class C-S, subclass-1 Compatible
    • Internal AC coupling capacitors
  • SYSREF Windowing for automatic SYSREF timing calibration

DDS39RF10 and ’RFS10 are a family of dual and single channel direct digital synthesizers with 16-bit resolution digital-to-analog converters (DAC). The high sampling rate, output frequency range, 64-bit NCO frequency resolution and any frequency hopping with phase coherence makes the device capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS).

The devices can also be used as interpolating DACs for narrowband direct RF sampling or complex baseband signal generation. The maximum input data rate is 775MSPS for a single channel or 388MSPS for two channels. The devices can generate signals of up to 620MHz signal bandwidth (16-bit input resolution) at carrier frequencies exceeding 10GHz enabling direct sampling through C-band and into X-band.

A JESD204B and JESD204C compatible serial interface has 2 receiver pairs capable of up to 12.8Gbps each. The interface is JESD204B and JESD204C subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF.

DDS39RF10 and ’RFS10 are a family of dual and single channel direct digital synthesizers with 16-bit resolution digital-to-analog converters (DAC). The high sampling rate, output frequency range, 64-bit NCO frequency resolution and any frequency hopping with phase coherence makes the device capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS).

The devices can also be used as interpolating DACs for narrowband direct RF sampling or complex baseband signal generation. The maximum input data rate is 775MSPS for a single channel or 388MSPS for two channels. The devices can generate signals of up to 620MHz signal bandwidth (16-bit input resolution) at carrier frequencies exceeding 10GHz enabling direct sampling through C-band and into X-band.

A JESD204B and JESD204C compatible serial interface has 2 receiver pairs capable of up to 12.8Gbps each. The interface is JESD204B and JESD204C subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DDS39RF10 and DDS39RFS10, 10.24GSPS to 20.48GSPS Dual and Single Channel, Multi-Nyquist Direct Digital Synthesizer (DDS) datasheet PDF | HTML 26 Sep 2024
Analog Design Journal Exploración del salto rápido de frecuencia en los convertidores de datos de muestreo de RF en aplicaciones de PDF | HTML 21 May 2026
Analog Design Journal Schneller Frequenzsprung in HFAbtastdatenwandlern in Prüf- und Messanwendungen PDF | HTML 21 May 2026
Analog Design Journal Exploring fast frequency hopping in RF sampling data converters in test and measurement applications PDF | HTML 09 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC39RF12EVM — DAC39RF12 evaluation module

The DAC39RF12EVM is an evaluation board for evaluating the DAC39RF10 and DAC39RF12 family of digital-to-analog converters (DAC). The DAC39RF10 and DAC39RF12 is a family of single and dual-channel DACs with 16- bit resolution. The devices can be used in non-interpolation modes (real) as well as (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

TRF1108-DAC39RFEVM — TRF1108-DAC39RF evaluation module

The TRF1108-DAC39RFEVM is an evaluation board used to evaluate the DAC39RF10 digital-to-analog converter (DAC) paired with the TRF1108 differential to single ended RF amplifier from Texas Instruments. The evaluation module (EVM) offers device register programming through USB connector and FTDI (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

DAC39RF10/12 Output S-Parameters

SBAM521.ZIP (79935 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

DAC39RF10/12 Simulink DUC Model

SBAM519.ZIP (569 KB)
Package Pins CAD symbols, footprints & 3D models
FCBGA (ACK) 256 Ultra Librarian
FCBGA (ACL) 256 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos