DLP5531-Q1

ACTIVE

DLP® Automotive 0.55“ Digital Micromirror Device (DMD)

Top

Product details

Parameters

Display resolution (Max) 1152 x 576 Chipset family DLP5531-Q1 Component type DMD Input frame rate (Max) (Hz) 60 Array diagonal (in) 0.55 Micromirror pitch (um) 7.6 Operating temperature range (C) -40 to 105 open-in-new Find other Automotive chipsets

Features

  • Qualified for automotive applications
    • –40°C to 105°C operating DMD array temperature range
  • The DLP5531-Q1 automotive chipset includes:
    • DLP5531-Q1 DMD
    • DLPC230-Q1 DMD controller
    • TPS99000-Q1 system management and illumination controller
  • 0.55-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Bottom illumination for optimal efficiency and optical engine size
    • 1.3-megapixel array configured in 2:1 aspect ratio enabling high resolution and wide aspect ratio automotive applications
    • Compatible with LED or laser illumination
  • 600-MHz sub-LVDS DMD interface for low power and emission
  • 10-kHz DMD refresh rate over temperature extremes
  • Built-in self test of DMD memory cells

All trademarks are the property of their respective owners.

open-in-new Find other Automotive chipsets

Description

The DLP5531-Q1 automotive DMD, combined with the DLPC230-Q1 DMD controller and TPS99000-Q1 system management and illumination controller, provides the capability to achieve high performance high resolution headlight systems. The 2:1 aspect ratio supports very wide aspect ratio designs, and the 1.3-MP resolution enables high resolution symbol projection and adaptive driving beam applications. The DLP5531-Q1 has more than 3 times the optical throughput of the preceding DLP3030-Q1 automotive DMD enabling an even larger field of view and higher lumens output. The DLP5531-Q1 automotive DMD micromirror array is configured for bottom illumination which enables highly efficient and more compact optical engine designs. The S450 package has low thermal resistance to the DMD array to enable more efficient thermal solutions.

open-in-new Find other Automotive chipsets
Download

Sample Availability

Samples are available (DLP5531AFYKQ1). Request now

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
$999.00
Description
The DLP5531-Q1 Electronics Evaluation Module (EVM) allows for evaluation of the DLP5531-Q1 Chipset. This module brings together a set of components including the DLP5531-Q1, the DLPC230-Q1, and the TPS99000-Q1 to provide a system for evaluation of high resolution headlight technology. When combined (...)
Features
  • Complete DLP5531-Q1 electronic headlight subsystem
  • HDMI and Open LDI interface for video input
  • Windows GUI for configuration and control
OPTICAL MODULES Download
Description
Customers incorporating DLP technology can use the DLP Products Optical Module Search Tool to identify products that meet their end equipment specifications, procure production ready optical modules, and help accelerate their development and time to market. The optical module manufacturers (OMM (...)
Features
  • Includes display, light control, and automotive modules
  • Search by end equipment or optical specifications
  • Links to company and product websites
OPTICAL MODULES Download
document-generic User guide
$6,999.00
Description
The DLP5531-Q1 Light Engine Evaluation Module (EVM) allows for evaluation of the DLP5531-Q1 Chipset. This module brings together a set of components including the DLP5531-Q1, the DLPC230-Q1, TPS99000-Q1 and an optical module/light engine to provide a system for evaluation of high resolution (...)
Features
  • Production-ready optical module from Sekonix included for accelerated prototype development and out-of-box image performance testing
  • Integrated Electronics Evaluation Kit including DLP5531-Q1, DLPC230-Q1, and TPS99000-Q1 DLP Automotive Chipset Components
  • Pre-configured Embedded SW for easy setup and (...)

Design tools & simulation

SIMULATION MODELS Download
DLPM018.ZIP (17 KB) - IBIS Model

Reference designs

REFERENCE DESIGNS Download
DLP® auto headlight reference design
TIDA-080007 — This reference design details the design of a control board for the DLP5531-Q1 DMD. The DLP5531-Q1 DMD is a spatial light modulator with over 1.3 million pixels that can steer light to create digitally controlled illumination distributions. The design shows a simplified power architecture with a (...)
document-generic Schematic document-generic User guide

CAD/CAE symbols

Package Pins Download
CPGA (FYK) 149 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos