Product details

Display resolution (max) 1080p (1920x1080) System brightness (max) (lm) 13000 Array diagonal (in) 0.78 Chipset family DLPA300, DLPC4430 Micromirror array size 1920x1080 Micromirror pitch (mm) 0.009 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) 1080p (1920x1080) System brightness (max) (lm) 13000 Array diagonal (in) 0.78 Chipset family DLPA300, DLPC4430 Micromirror array size 1920x1080 Micromirror pitch (mm) 0.009 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S600 (FYU) 350 1127 mm² 35 x 32.2
  • 0.78-inch diagonal micromirror array
    • Full HD (1920 × 1080) display resolution
    • 9.0µm micromirror pitch
    • ±14.5° micromirror tilt
    • Corner illumination
  • Supports high optical power density for high-brightness large venue displays
    • Up to 40W/cm2 total optical power density
  • 2xLVDS input data bus
  • Supports Full HD up to 120Hz
  • Laser-phosphor, and RGB laser supported by DLPC4430 display controller, DLPA100 power management and motor driver IC
  • 0.78-inch diagonal micromirror array
    • Full HD (1920 × 1080) display resolution
    • 9.0µm micromirror pitch
    • ±14.5° micromirror tilt
    • Corner illumination
  • Supports high optical power density for high-brightness large venue displays
    • Up to 40W/cm2 total optical power density
  • 2xLVDS input data bus
  • Supports Full HD up to 120Hz
  • Laser-phosphor, and RGB laser supported by DLPC4430 display controller, DLPA100 power management and motor driver IC

The DLP781NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright Full HD solid-state illuminated display systems. The TI DLP0.78-inch full HD chipset contains the DMD, DLPC4430 display controller, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables small form factor Full HD displays with solid-state illumination.

To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production ready optical modules, optical module manufacturers, and design houses.

To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.

The DLP781NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright Full HD solid-state illuminated display systems. The TI DLP0.78-inch full HD chipset contains the DMD, DLPC4430 display controller, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables small form factor Full HD displays with solid-state illumination.

To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production ready optical modules, optical module manufacturers, and design houses.

To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DLP472NE ACTIVE 0.47in 1080p HSSI DLP® digital micromirror device (DMD) Alternate DMD for lower brightness
DLP780NE ACTIVE 0.78-inch 1080p DLP® digital micromirror device (DMD) Alternate DMD for lower brightness with advanced features

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet DLP781NE 0.78 1080P Digital Micromirror Device datasheet (Rev. A) PDF | HTML 04 Mar 2024
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML 09 Jan 2026
Application brief Beyond Brightness: Why Color Gamut is Your Key to Stunning Image Quality PDF | HTML 20 Aug 2025
Application brief Why DLP Technology Rainbow Effect is Fading Away PDF | HTML 20 Aug 2025
White paper TI DLP® technology for Laser TV displays (Rev. B) PDF | HTML 12 Jun 2024
White paper DLP Technology for Mobile Smart TV (Rev. D) 11 Jun 2024
Technical article How to solve ultra-short throw laser TV design challenges (Rev. A) PDF | HTML 31 May 2024
Application note TI DLP® 디스플레이 기술 시작하기 (Rev. H) PDF | HTML 03 May 2024
Application note 開始使用 TI DLP® 顯示技術 (Rev. H) PDF | HTML 03 May 2024
Application note Getting Started With TI DLP® Display Technology (Rev. H) PDF | HTML 18 Apr 2024
Product overview TI DLP 1080p Full High-Definition Display Chipsets (Rev. A) PDF | HTML 27 Nov 2023
Application note DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) PDF | HTML 05 May 2022
Application brief LED Optical Design Guide for Mainstream Projectors (Rev. A) PDF | HTML 02 Feb 2022
Technical article Laser focus on the future of TV PDF | HTML 20 Apr 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos