Product details

Illumination wavelength (min) (nm) 343 Illumination wavelength (max) (nm) 410 Array diagonal (in) 0.99 Micromirror array size 4096 x 2176 Micromirror pitch (mm) 0.0054 Rating Catalog Operating temperature range (°C) -40 to 90
Illumination wavelength (min) (nm) 343 Illumination wavelength (max) (nm) 410 Array diagonal (in) 0.99 Micromirror array size 4096 x 2176 Micromirror pitch (mm) 0.0054 Rating Catalog Operating temperature range (°C) -40 to 90
DLP-TYPEA.9 (FLV) 321 1777.4656 mm² (42.16 mm × 42.16 mm)
  • High resolution 4096 × 2176 micromirror array
    • > 8.9 million micromirrors
    • 5.4µm micromirror pitch
    • 0.99" micromirror array diagonal
    • ±12° micromirror tilt (relative to flat state)
    • Designed for corner illumination
    • Integrated micromirror driver circuitry
  • Designed to steer UV wavelengths from 343nm to 410nm
    • 97% window transmission (per window pass)
    • 88% micromirror reflectivity
    • 91% average diffraction efficiency (343nm to 410nm with f/3 illumination and f/2.4 projection)
    • 90% on-state array fill factor
  • High resolution 4096 × 2176 micromirror array
    • > 8.9 million micromirrors
    • 5.4µm micromirror pitch
    • 0.99" micromirror array diagonal
    • ±12° micromirror tilt (relative to flat state)
    • Designed for corner illumination
    • Integrated micromirror driver circuitry
  • Designed to steer UV wavelengths from 343nm to 410nm
    • 97% window transmission (per window pass)
    • 88% micromirror reflectivity
    • 91% average diffraction efficiency (343nm to 410nm with f/3 illumination and f/2.4 projection)
    • 90% on-state array fill factor

Featuring over 8.9 million micromirrors, the high-resolution DLP991UUV digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP991UUV DMD and the DLPC964 controller make the device exceptional for high-speed continuous data streaming for direct imaging (LDI) applications. The DMD enables large 3D Print build sizes and ultra-fine resolutions for a variety of 3D printing applications. The high resolution provides a direct benefit to the scanning of larger objects in 3D machine vision applications.

Featuring over 8.9 million micromirrors, the high-resolution DLP991UUV digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP991UUV DMD and the DLPC964 controller make the device exceptional for high-speed continuous data streaming for direct imaging (LDI) applications. The DMD enables large 3D Print build sizes and ultra-fine resolutions for a variety of 3D printing applications. The high resolution provides a direct benefit to the scanning of larger objects in 3D machine vision applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DLP991UUV Industrial Digital Micromirror Device datasheet (Rev. A) PDF | HTML Jun 30, 2025
Application brief How DLP Technology Enables Panel-level Advanced Packaging PDF | HTML Sep 26, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR99EVM — Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD)

The DLPLCR99EVM is a DMD board EVM containing the 0.99-inch 4K, Type-A DMD containing 4096 x 2176 micromirrors with a 5.4-µm pitch. The DLP991U DMD offers ~8.9-M pixels at a high resolution with large exposure area. When paired with the DLPLCRC964EVM, users achieve fast pattern rates at (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DLPLCR99UVEVM — DLP991U evaluation module

The DLP® LightCrafter™ DLPC964 evaluation module (EVM) offers a reference design to enable faster development of the DLPC964 controller architecture in support of the DLP991U and DLP991UUV DMDs. This platform receives high-speed bitplane data from an external source through the AMD Aurora (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DLPLCRC964EVM — DLPC964 DLP® LightCrafter™ evaluation module

The DLPC964 DLP® LightCrafter™ evaluation module (EVM) offers a reference design to enable faster development cycles for users of the DLPC964 controller architecture in support of the DLP991U DMD. This platform receives high-speed bit-plane data from an external FPGA board board and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

VIALUX-3P-ULTRA-SPEED — ViALUX UltraSpeed V-Modules for performance DLP® products

UltraSpeed V‑Modules deliver unmatched performance by combining DDR4 on-board memory with a high-performance PCIe Gen3 interface for ultra-fast image upload and real-time streaming. Designed to achieve maximum PC transfer rates, UltraSpeed V‑Modules enable ultra-low latency streaming from virtually (...)

Supported products & hardware
Development kit

INV-3P-DLP991U — In-Vision High-Speed DLP991U Development Kit

The DLP991U Development Kit is a state-of-the-art programmable  and complete DLP evaluation kit tailored for OEMs, engineers and researchers pushing the boundaries of optical precision. Designed around the 0.99” 4K DLP chip, it offers unmatched resolution, frame rate, and pattern control for (...)

Supported products & hardware
Simulation model

DLP472TP IBIS Model

DLPM074.ZIP (19 KB) - IBIS model
Supported products & hardware
Simulation tool

DLP991U-DLP991UUV-SIM-TOOL — DLP991U/UV IBIS Model

DLP991U/UV IBIS Model
Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
Design tool

DLPR115 — DLPLCRC964EVM Design Files

Design files include the Schematic, BOM, and PCB layout of the DLPLCRC964EVM board.
Supported products & hardware
Design tool

DLPR116 — DLPLCR99EVM Design Files

Design files include the Schematic, BOM, and PCB layout of the DLPLCR99EVM board.
Supported products & hardware
Design tool

DLPR117 — DLPLCR99UVEVM Design Files

Design files include the Schematic, BOM, and PCB layout of the DLPLCR99UVEVM board.
Supported products & hardware
DMD mounting design

DLPM076 — 9Type-A DMD (305i) Mounting and Electrical Interconnect Information

This file includes drawings and 3D-CAD models for 9Type-A DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-TYPEA.9 (FLV) 321 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos